Leave lock insert, Orion.Plus, 3 mm • FL75Z | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Distri­bu­tion boards
  • auto­ma­tion enclos­ures
  • orion+ poly­ester weather­proof boards and enclos­ures IP 65
  • Cylindrical barrel
  • FL75Z

Leave lock insert, Orion.Plus, 3 mm

FL75Z

  • Energy distri­bu­tion

Leave lock insert, Orion.Plus, 3 mm FL75Z

EAN
3250619176659
Packaging
5 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth of installed product
    35 mm
  • Height of installed product
    25 mm
  • Width of installed product
    40 mm
Mater­ials
  • Material
    Steel
Equip­ment
  • with padlock
    No
  • with toggle
    Yes
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes

Downloads

  • Product image

    Image FL75Z  | Hager Africa

    Product Image FL75Z

  • ProductECDeclaration

    Image EU Declaration of conformity for FL75Z  | Hager Africa

    EU Declaration of conformity for FL75Z

    Declaration

    PDF
    474 KB
    Image EU Declaration of conformity for FL75Z  | Hager Africa

    EU Declaration of conformity for FL75Z

    Declaration

    PDF
    314 KB
    Image EU Declaration of conformity for FL75Z  | Hager Africa

    EU Declaration of conformity for FL75Z

    Declaration

    PDF
    195 KB
    Image EU Declaration of conformity for FL75Z  | Hager Africa

    EU Declaration of conformity for FL75Z

    Declaration

    PDF
    818 KB
    Image EU Declaration of conformity for FL75Z  | Hager Africa

    EU Declaration of conformity for FL75Z

    Declaration

    PDF
    275 KB
    Image EU Declaration of conformity for FL75Z  | Hager Africa

    EU Declaration of conformity for FL75Z

    Declaration

    PDF
    348 KB
    Image EU Declaration of conformity for FL75Z  | Hager Africa

    EU Declaration of conformity for FL75Z

    PDF
    399 KB
    Image EU Declaration of conformity for FL75Z  | Hager Africa

    EU Declaration of conformity for FL75Z

    Declaration

    PDF
    355 KB
    Image EU Declaration of conformity for FL75Z  | Hager Africa

    EU Declaration of conformity for FL75Z

    PDF
    393 KB
    Image EU Declaration of conformity for FL75Z  | Hager Africa

    EU Declaration of conformity for FL75Z

    Declaration

    PDF
    335 KB
    Image EU Declaration of conformity for FL75Z  | Hager Africa

    EU Declaration of conformity for FL75Z

    Declaration

    PDF
    726 KB
    Image EU Declaration of conformity for FL75Z  | Hager Africa

    EU Declaration of conformity for FL75Z

    Declaration

    PDF
    275 KB
    Image EU Declaration of conformity for FL75Z  | Hager Africa

    EU Declaration of conformity for FL75Z

    Declaration

    PDF
    377 KB
    Image EU Declaration of conformity for FL75Z  | Hager Africa

    EU Declaration of conformity for FL75Z

    EU-Konformitätserklärung ZAS132DFM2

    PDF
    318 KB
    Image EU Declaration of conformity for FL75Z  | Hager Africa

    EU Declaration of conformity for FL75Z

    PDF
    380 KB
    Image EU Declaration of conformity for FL75Z  | Hager Africa

    EU Declaration of conformity for FL75Z

    PDF
    394 KB
    Image EU Declaration of conformity for FL75Z  | Hager Africa

    EU Declaration of conformity for FL75Z

    PDF
    298 KB
    Image EU Declaration of conformity for FL75Z  | Hager Africa

    EU Declaration of conformity for FL75Z

    Declaration

    PDF
    306 KB
    Image EU Declaration of conformity for FL75Z  | Hager Africa

    EU Declaration of conformity for FL75Z

    Declaration

    PDF
    284 KB
    Image EU Declaration of conformity for FL75Z  | Hager Africa

    EU Declaration of conformity for FL75Z

    Declaration

    PDF
    360 KB
    Image EU Declaration of conformity for FL75Z  | Hager Africa

    EU Declaration of conformity for FL75Z

    Declaration

    PDF
    343 KB
    Image EU Declaration of conformity for FL75Z  | Hager Africa

    EU Declaration of conformity for FL75Z

    Declaration

    PDF
    529 KB
  • ProductROHS

    Image Pollutant guidelines for FL75Z  | Hager Africa

    Pollutant guidelines for FL75Z

    REACH declaration FL75Z (english)

    PDF
    32 KB
    Image Pollutant guidelines for FL75Z  | Hager Africa

    Pollutant guidelines for FL75Z

    RoHS declaration FL75Z (english)

    PDF
    33 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for FL75Z  | Hager Africa

    Product environmental profile for FL75Z

    PDF
    242 KB
More documentation

Discover more of this product range

    3
  • 1
    FL74Z - Triangular insert lock, Orion.Plus, 8mm
    FL74Z
    Triangular insert lock, Orion.Plus, 8mm
  • 2
    FL76Z - Insert lock for rotary handle, Orion.Plus, 8x8 mm
    FL76Z
    Insert lock for rotary handle, Orion.Plus, 8x8 mm
  • 3
    FL98Z - Pair inserts for key and sealing handle, Orion.Plus
    FL98Z
    Pair inserts for key and sealing handle, Orion.Plus

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group