Adj. ste. mount. plate Orion+ 195x354 mm • FL620E | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Energy distri­bu­tion
  • Distri­bu­tion boards
  • auto­ma­tion enclos­ures
  • orion+ accessories
  • Partial mounting plates
  • FL620E
Image  FL620E of the product Hager Africa | Hager Africa
Image  FL620E of the product Hager Africa | Hager Africa

Adjustable steel mounting plate, Orion.Plus, 195x354 mm

FL620E

Image  FL620E of the product Hager Africa | Hager Africa
Image  FL620E of the product Hager Africa | Hager Africa
  • Energy distri­bu­tion

Adjustable steel mounting plate, Orion.Plus, 195x354 mm FL620E

EAN
3250610673195
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Height of installed product
    200 mm
  • Width of installed product
    500 mm
Mater­ials
  • Material
    Steel
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes

Downloads

  • Product image

    Image FL620E  | Hager Africa

    Product Image FL620E

  • RoHS report

    Image Pollutant guidelines for FL620E  | Hager Africa

    Pollutant guidelines for FL620E

    REACH declaration FL620E (english)

    PDF
    32 KB
    Image Pollutant guidelines for FL620E  | Hager Africa

    Pollutant guidelines for FL620E

    RoHS declaration FL620E (english)

    PDF
    103 KB
More documentation

Discover more of this product range

    5
  • 1
    FL311A - Fixed steel mounting plate, Orion.Plus, 187x145 mm
    FL311A
    Fixed steel mounting plate, Orion.Plus, 187x145 mm
  • 2
    FL312A - Fixed steel mounting plate, Orion.Plus, 287x145 mm
    FL312A
    Fixed steel mounting plate, Orion.Plus, 287x145 mm
  • 3
    FL322A - Fixed steel mounting plate, Orion.Plus, 287x195 mm
    FL322A
    Fixed steel mounting plate, Orion.Plus, 287x195 mm
  • 4
    FL313A - Fixed steel mounting plate, Orion.Plus, 387x145 mm
    FL313A
    Fixed steel mounting plate, Orion.Plus, 387x145 mm
  • 5
    FL323A - Fixed steel mounting plate, Orion.Plus, 387x195 mm
    FL323A
    Fixed steel mounting plate, Orion.Plus, 387x195 mm

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group