Adj. ste. moun. plate Orion+ 334x395 mm • FL345A | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Distri­bu­tion boards
  • auto­ma­tion enclos­ures
  • orion+ accessories
  • Partial mounting plates
  • FL345A

Adjustable steel mounting plate, Orion.Plus, 334x395 mm

FL345A

  • Energy distri­bu­tion

Adjustable steel mounting plate, Orion.Plus, 334x395 mm FL345A

EAN
3250610671153
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Height of installed product
    400 mm
  • Width of installed product
    500 mm
Mater­ials
  • Material
    Steel
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes

Downloads

  • Product image

    Image FL345A  | Hager Africa

    Product Image FL345A

  • RoHS report

    Image Pollutant guidelines for FL345A  | Hager Africa

    Pollutant guidelines for FL345A

    RoHS declaration FL345A (english)

    PDF
    103 KB
    Image Pollutant guidelines for FL345A  | Hager Africa

    Pollutant guidelines for FL345A

    REACH declaration FL345A (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    5
  • 1
    FL311A - Fixed steel mounting plate, Orion.Plus, 187x145 mm
    FL311A
    Fixed steel mounting plate, Orion.Plus, 187x145 mm
  • 2
    FL312A - Fixed steel mounting plate, Orion.Plus, 287x145 mm
    FL312A
    Fixed steel mounting plate, Orion.Plus, 287x145 mm
  • 3
    FL322A - Fixed steel mounting plate, Orion.Plus, 287x195 mm
    FL322A
    Fixed steel mounting plate, Orion.Plus, 287x195 mm
  • 4
    FL313A - Fixed steel mounting plate, Orion.Plus, 387x145 mm
    FL313A
    Fixed steel mounting plate, Orion.Plus, 387x145 mm
  • 5
    FL323A - Fixed steel mounting plate, Orion.Plus, 387x195 mm
    FL323A
    Fixed steel mounting plate, Orion.Plus, 387x195 mm

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group