Poly. double enc. Orion+ 1750x600x300 mm • FL344B | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Energy distri­bu­tion
  • Distri­bu­tion boards
  • auto­ma­tion enclos­ures
  • orion+ poly­ester weather­proof boards and enclos­ures IP 65
  • Poly­ester enclos­ures with plain door
  • FL344B
Image  FL344B of the product Hager Africa | Hager Africa
Image  FL344B of the product Hager Africa | Hager Africa

Polyester double enclosure, Orion.Plus, plain door 1750x600x300 mm

FL344B

Image  FL344B of the product Hager Africa | Hager Africa
Image  FL344B of the product Hager Africa | Hager Africa
  • Energy distri­bu­tion

Polyester double enclosure, Orion.Plus, plain door 1750x600x300 mm FL344B

EAN
3250610672556
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Func­tions
  • Cover with over­pres­sure release
    No
Config­ur­a­tion
  • Number of modules
    0
Elec­tric current
  • Rated current
    630 A
Dimen­sions
  • Inser­tion depth
    300 mm
  • Depth of installed product
    300 mm
  • Internal depth
    300 mm
  • Height of installed product
    1750 mm
  • Width of installed product
    600 mm
  • Thick­ness of side­wall material
    1.5 mm
Cover, door
  • Cover type
    With Notch
  • Trans­parent cover or door
    Yes
Mater­ials
  • Colour
    light grey  
  • Material
    plastic
Install­a­tion, mounting
  • Suit­able for outdoor use
    Yes
Connec­tion
  • Number of conduit inlets
    0
Equip­ment
  • Number of rows
    9
  • Quantity of section in width
    1
  • Number of keys
    2
  • Can be access­or­ized
    Yes
  • Number of open­ings for flange plates
    0
  • Exten­sion possible
    Yes
Safety
  • REACH conform
    No
  • RoHS conform
    Yes

Downloads

  • Product image

    Image FL344B  | Hager Africa

    Product Image FL344B

  • Declaration of conformity

    Image EU Declaration of conformity for FL344B  | Hager Africa

    EU Declaration of conformity for FL344B

    PDF
    707 KB
  • RoHS report

    Image Pollutant guidelines for FL344B  | Hager Africa

    Pollutant guidelines for FL344B

    REACH declaration FL344B (english)

    PDF
    32 KB
    Image Pollutant guidelines for FL344B  | Hager Africa

    Pollutant guidelines for FL344B

    RoHS declaration FL344B (english)

    PDF
    103 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    FL300B - Polyester wall mounting enclosure, Orion.Plus, plain door 550x600x300 mm
    FL300B
    Polyester wall mounting enclosure, Orion.Plus, plain door 550x600x300 mm
  • 2
    FL305B - Polyester wall mounting enclosure, Orion.Plus, plain door 550x850x300 mm
    FL305B
    Polyester wall mounting enclosure, Orion.Plus, plain door 550x850x300 mm
  • 3
    FL310B - Polyester wall mounting enclosure, Orion.Plus, plain door 550x1100x300 mm
    FL310B
    Polyester wall mounting enclosure, Orion.Plus, plain door 550x1100x300 mm
  • 4
    FL301B - Polyester wall mounting enclosure, Orion.Plus, plain door 850x600x300 mm
    FL301B
    Polyester wall mounting enclosure, Orion.Plus, plain door 850x600x300 mm
  • 5
    FL306B - Polyester wall mounting enclosure, Orion.Plus, plain door 850x850x300 mm
    FL306B
    Polyester wall mounting enclosure, Orion.Plus, plain door 850x850x300 mm

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group