Steel encl., Orion.Plus, 400x300x200 mm • FL157A | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Distri­bu­tion boards
  • auto­ma­tion enclos­ures
  • orion+ metal weather­proof enclos­ures IP 65
  • Metal enclosure trans­parent door
  • FL157A

Steel enclosure, Orion.Plus, glazed door 400x300x200 mm

FL157A

  • Energy distri­bu­tion

Steel enclosure, Orion.Plus, glazed door 400x300x200 mm FL157A

EAN
3250610674185
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Func­tions
  • Cover with over­pres­sure release
    No
Compat­ib­ility
  • Suit­able for light­ning protec­tion
    No
Elec­tric current
  • Rated current
    630 A
Dimen­sions
  • Depth of installed product
    200 mm
  • Internal depth
    200 mm
  • Height of installed product
    400 mm
  • Width of installed product
    300 mm
  • Thick­ness of side­wall material
    2 mm
Cover, door
  • Material thick­ness cover
    1.5 mm
  • Inter­lock­able
    Yes
  • Cover type
    With Notch
  • Door leave
    single
  • Trans­parent cover or door
    Yes
Mater­ials
  • Colour
    light grey  
  • Material
    Steel
Install­a­tion, mounting
  • Suit­able for outdoor use
    No
Equip­ment
  • Number of keys
    1
  • Number of open­ings for flange plates
    2
  • Exten­sion possible
    No
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • Protec­tion class
    isol.­class I
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
  • Fire resist­ance
    -

Downloads

  • Product image

    Image FL157A  | Hager Africa

    Product Image FL157A

  • ProductNotice

    Image Instruction manuals for FL157A  | Hager Africa

    Instruction manuals for FL157A

    Instruction sheet

    PDF
    32 MB
  • ProductROHS

    Image Pollutant guidelines for FL157A  | Hager Africa

    Pollutant guidelines for FL157A

    RoHS declaration FL157A (english)

    PDF
    33 KB
    Image Pollutant guidelines for FL157A  | Hager Africa

    Pollutant guidelines for FL157A

    REACH declaration FL157A (english)

    PDF
    32 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    FL151A - Steel enclosure, Orion.Plus, glazed door 250x200x160 mm
    FL151A
    Steel enclosure, Orion.Plus, glazed door 250x200x160 mm
  • 2
    FL152A - Steel enclosure, Orion.Plus, glazed door 300x250x160 mm
    FL152A
    Steel enclosure, Orion.Plus, glazed door 300x250x160 mm
  • 3
    FL153A - Steel enclosure, Orion.Plus, glazed door 300x300x160 mm
    FL153A
    Steel enclosure, Orion.Plus, glazed door 300x300x160 mm
  • 4
    FL154A - Steel enclosure, Orion.Plus, glazed door 350x300x160 mm
    FL154A
    Steel enclosure, Orion.Plus, glazed door 350x300x160 mm
  • 5
    FL155A - Steel enclosure, Orion.Plus, glazed door 350x300x200 mm
    FL155A
    Steel enclosure, Orion.Plus, glazed door 350x300x200 mm

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group