Steel enclosure, Orion.Plus, plain door 800x500x200 mm FL121A

EAN
3250610670538
Packaging
1 Piece

Technical properties

Functions
  • Cover with overpressure release
    No
Configuration
  • Number of modules
    110
Compatibility
  • Suitable for lightning protection
    No
Electric current
  • Rated current
    630 A
Dimensions
  • Depth of installed product
    200 mm
  • Internal depth
    200 mm
  • Height of installed product
    800 mm
  • Width of installed product
    500 mm
  • Width in division units
    22
  • Thickness of sidewall material
    1.2 mm
Cover, door
  • Material thickness cover
    1.5 mm
  • Type of door closing
    lock with male triangular wrench
  • Interlockable
    Yes
  • Cover type
    Closed (plain)
  • Door leave
    single
  • Cover type
    Door
  • Transparent cover or door
    No
Materials
  • Colour
    RAL 7035
  • Colour
    light grey  
  • RAL colour
    RAL 7035 - Light grey
  • Material
    Steel
  • Type of surface treatment
    powder-coated
Installation, mounting
  • Suitable for outdoor use
    No
Equipment
  • Number of rows
    5
  • Number of keys
    2
  • Number of openings for flange plates
    2
  • Extension possible
    Yes
Standards
  • European directive WEEE
    not concerned
Safety
  • IK protection code against mecanical impacts
    IK10
  • Protection class
    isol.class I
  • REACH conform
    No
  • RoHS conform
    Yes
  • Fire resistance
    -

Downloads

More documentation