Enclosure, NewVegaD, 1200x550x193mm, 168 modules, surface-mounted, empty FD72GN

EAN
3250612548552
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    surface-mounting
Configuration
  • Number of modules
    168
Electric current
  • Rated current
    160 A
Dimensions
  • Depth of installed product
    193 mm
  • Internal depth
    193 mm
  • Height of installed product
    1200 mm
  • Width of installed product
    550 mm
  • Width in division units
    24
  • Thickness of sidewall material
    1 mm
Cover, door
  • Cover type
    With Notch
  • Door leave
    without
  • Transparent cover or door
    No
Materials
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    Plastic/metal
  • Type of surface treatment
    powder-coated
Installation, mounting
  • Suitable for outdoor use
    No
Equipment
  • Number of rows
    7
  • Quantity of rails
    0
  • Can be accessorized
    Yes
  • Number of openings for flange plates
    2
  • Extension possible
    Yes
  • Earthing terminal block
    No
  • Neutral terminal block
    No
  • Signal passing door
    No
Standards
  • European directive WEEE
    not concerned
Safety
  • Protection index IP
    IP30
  • Protection class
    isol.class II
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
  • Fire resistance
    -