Back plate, Quadro4, H1650 W370 mm • FC118 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Distri­bu­tion boards
  • quadro4
  • quad­ro4, boards and floor standing enclos­ures
  • Back plates 370 mm
  • FC118

Back plate, Quadro4, H1650 W370 mm

FC118

  • Energy distri­bu­tion

Back plate, Quadro4, H1650 W370 mm FC118

EAN
3250612531189
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Inser­tion depth
    270 mm
  • Depth of installed product
    260 mm
  • Height of installed product
    1650 mm
  • Width of installed product
    370 mm
  • Built-in width
    370 mm
Mater­ials
  • Colour
    RAL 9010
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    Steel
  • Type of surface treat­ment
    Painted
Install­a­tion, mounting
  • Suit­able for outdoor use
    No
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • Protec­tion class
    isol.­class I
  • REACH conform
    No
  • RoHS conform
    Yes

Downloads

  • Product image

    Image FC118  | Hager Africa

    Product Image FC118

  • ProductNotice

    Image Instruction manuals for FC118  | Hager Africa

    Instruction manuals for FC118

    PDF
    3 MB
  • Installation guide

    Image Installation manuals for FC118  | Hager Africa

    Installation manuals for FC118

    PDF
    2 MB
    Image Installation manuals for FC118  | Hager Africa

    Installation manuals for FC118

    PDF
    4 MB
    Image Installation manuals for FC118  | Hager Africa

    Installation manuals for FC118

    PDF
    6 MB
  • ProductECDeclaration

    Image EU Declaration of conformity for FC118  | Hager Africa

    EU Declaration of conformity for FC118

    Declaration

    PDF
    387 KB
    Image EU Declaration of conformity for FC118  | Hager Africa

    EU Declaration of conformity for FC118

    Declaration

    PDF
    395 KB
    Image EU Declaration of conformity for FC118  | Hager Africa

    EU Declaration of conformity for FC118

    Declaration

    PDF
    707 KB
    Image EU Declaration of conformity for FC118  | Hager Africa

    EU Declaration of conformity for FC118

    Declaration

    PDF
    300 KB
    Image EU Declaration of conformity for FC118  | Hager Africa

    EU Declaration of conformity for FC118

    Declaration

    PDF
    310 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for FC118  | Hager Africa

    Product environmental profile for FC118

    PEP - Floor standing steel enclosure, Quadro5, 2010x400x260mm (english)

    PDF
    3 MB
  • ProductROHS

    Image Pollutant guidelines for FC118  | Hager Africa

    Pollutant guidelines for FC118

    REACH declaration FC118 (english)

    PDF
    33 KB
    Image Pollutant guidelines for FC118  | Hager Africa

    Pollutant guidelines for FC118

    RoHS declaration FC118 (english)

    PDF
    33 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    FC110 - Back plate, Quadro4, H450 W370 mm
    FC110
    Back plate, Quadro4, H450 W370 mm
  • 2
    FC111 - Back plate, Quadro4, H600 W370 mm
    FC111
    Back plate, Quadro4, H600 W370 mm
  • 3
    FC112 - Back plate, Quadro4, H750 W370 mm
    FC112
    Back plate, Quadro4, H750 W370 mm
  • 4
    FC113 - Back plate, Quadro4, H900 W370 mm
    FC113
    Back plate, Quadro4, H900 W370 mm
  • 5
    FC114 - Back plate, Quadro4, H1050 W370 mm
    FC114
    Back plate, Quadro4, H1050 W370 mm

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group