Minicontactor 9A-AC3 / 380V 50-60Hz • EW006_D | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Power, control and signaling
  • Contactors
  • Power contactors & thermal over­load relays
  • Power contactors
  • EW006_D

Minicontactor 9A-AC3 / coil 380V 50-60Hz

EW006_D

  • Energy distri­bu­tion

Minicontactor 9A-AC3 / coil 380V 50-60Hz EW006_D

EAN
3250612235681
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of pole
    3 P
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    690 V
  • Type of supply voltage
    AC
Voltage
  • Rated insu­la­tion voltage
    690 V
  • DC control voltage
    0 V
  • Command voltage AC
    380 V
Elec­tric current
  • Accept­able current rating with AC1
    20 A
  • Rated current
    9 A
  • Thermal rated current outside of hous­ings
    20 A
  • Rated oper­a­tional current in AC3
    9 A
Dimen­sions
  • Depth of installed product
    58 mm
  • Height of installed product
    54 mm
  • Width of installed product
    45 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Contact rating with 400 V in AC3
    4 kW
Endur­ance
  • Elec­tric endur­ance in number of cycles
    500000
  • Number of mech­an­ical oper­a­tions
    10000000
Connec­tion
  • Connec­tion cross-sec­tion of input and output with screws, for massive conductors
    2 / 5.5 mm²
  • Connec­tion cross section of access and exit with screws, for flex­ible conductor
    2 / 5.5 mm²
  • Type of connec­tion
    with screw
Equip­ment
  • Number of auxil­iary contacts as normally closed contact
    0
  • Number of auxil­iary contacts as normally open contact
    1
  • Quantity of NC contacts
    0
  • Quantity of NO contacts
    3
Use cases
  • Category of use
    AC3
Stand­ards
  • Standard text
    IEC 60947-4-1
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -20…55 °C
  • Alti­tude
    2000 m
  • Stor­age/trans­port temper­ature
    -40…80 °C
  • Relative humidity (without condens­a­tion)
    45…85 %

Downloads

  • Product image

    Image EW006_D  | Hager Africa

    Product Image EW006_D

  • RoHS report

    Image Pollutant guidelines for EW006_D  | Hager Africa

    Pollutant guidelines for EW006_D

    REACH declaration EW006_D (english)

    PDF
    32 KB
    Image Pollutant guidelines for EW006_D  | Hager Africa

    Pollutant guidelines for EW006_D

    RoHS declaration EW006_D (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    5
  • 1
    EW005_C - Minicontactor 7A-AC3 / coil 220V 50-60Hz
    EW005_C
    Minicontactor 7A-AC3 / coil 220V 50-60Hz
  • 2
    EW005_D - Minicontactor 7A-AC3 / coil 380V 50-60Hz
    EW005_D
    Minicontactor 7A-AC3 / coil 380V 50-60Hz
  • 3
    EW005_E - Minicontactor 7A-AC3 / coil 24V DC
    EW005_E
    Minicontactor 7A-AC3 / coil 24V DC
  • 4
    EW005_N - Minicontactor 7A-AC3 / coil 24V 50-60Hz
    EW005_N
    Minicontactor 7A-AC3 / coil 24V 50-60Hz
  • 5
    EW005_P - Minicontactor 7A-AC3 / coil 48V 50-60Hz
    EW005_P
    Minicontactor 7A-AC3 / coil 48V 50-60Hz

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group