Minicontactor 7A-AC3 / 24V 50-60Hz • EW005_N | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy distri­bu­tion
          • Power, control and signaling
          • Contactors
          • Power contactors & thermal over­load relays
          • Power contactors
          • EW005_N
          Image  EW005_N of the product Hager Africa | Hager Africa
          Image  EW005_N of the product Hager Africa | Hager Africa

          Minicontactor 7A-AC3 / coil 24V 50-60Hz

          EW005_N

          Image  EW005_N of the product Hager Africa | Hager Africa
          Image  EW005_N of the product Hager Africa | Hager Africa
          • Energy distri­bu­tion

          Minicontactor 7A-AC3 / coil 24V 50-60Hz EW005_N

          EAN
          3250612235599
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Type of pole
            3 P
          Main elec­trical features
          • Rated oper­a­tional voltage Ue
            690 V
          • Type of supply voltage
            AC
          Voltage
          • Rated insu­la­tion voltage
            690 V
          • DC control voltage
            0 V
          • Command voltage AC
            24 V
          Elec­tric current
          • Accept­able current rating with AC1
            20 A
          • Rated current
            7 A
          • Thermal rated current outside of hous­ings
            20 A
          • Rated oper­a­tional current in AC3
            7 A
          Dimen­sions
          • Depth of installed product
            58 mm
          • Height of installed product
            54 mm
          • Width of installed product
            45 mm
          Frequency
          • Frequency
            50 to 60 Hz
          Power
          • Contact rating with 400 V in AC3
            3 kW
          Endur­ance
          • Elec­tric endur­ance in number of cycles
            500000
          • Number of mech­an­ical oper­a­tions
            10000000
          Connec­tion
          • Connec­tion cross-sec­tion of input and output with screws, for massive conductors
            2 / 5.5 mm²
          • Connec­tion cross section of access and exit with screws, for flex­ible conductor
            2 / 5.5 mm²
          • Type of connec­tion
            with screw
          Equip­ment
          • Number of auxil­iary contacts as normally closed contact
            0
          • Number of auxil­iary contacts as normally open contact
            1
          • Quantity of NC contacts
            0
          • Quantity of NO contacts
            3
          Use cases
          • Category of use
            AC3
          Stand­ards
          • Standard text
            IEC 60947-4-1
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          Use condi­tions
          • Oper­ating temper­ature
            -20…55 °C
          • Alti­tude
            2000 m
          • Stor­age/trans­port temper­ature
            -40…80 °C
          • Relative humidity (without condens­a­tion)
            45…85 %

          Downloads

          • Product image

            Image EW005_N  | Hager Africa

            Product Image EW005_N

          • RoHS report

            Image Pollutant guidelines for EW005_N  | Hager Africa

            Pollutant guidelines for EW005_N

            RoHS declaration EW005_N (english)

            PDF
            33 KB
            Image Pollutant guidelines for EW005_N  | Hager Africa

            Pollutant guidelines for EW005_N

            REACH declaration EW005_N (english)

            PDF
            32 KB
          More documentation

          Discover more of this product range

            5
          • 1
            EW005_C - Minicontactor 7A-AC3 / coil 220V 50-60Hz
            EW005_C
            Minicontactor 7A-AC3 / coil 220V 50-60Hz
          • 2
            EW005_D - Minicontactor 7A-AC3 / coil 380V 50-60Hz
            EW005_D
            Minicontactor 7A-AC3 / coil 380V 50-60Hz
          • 3
            EW005_E - Minicontactor 7A-AC3 / coil 24V DC
            EW005_E
            Minicontactor 7A-AC3 / coil 24V DC
          • 4
            EW005_P - Minicontactor 7A-AC3 / coil 48V 50-60Hz
            EW005_P
            Minicontactor 7A-AC3 / coil 48V 50-60Hz
          • 5
            EW006_C - Minicontactor 9A-AC3 / coil 220V 50-60Hz
            EW006_C
            Minicontactor 9A-AC3 / coil 220V 50-60Hz

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group