Override Contactor 25A, 4NC, 230V • ERC426 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Energy distri­bu­tion
  • Power, control and signaling
  • Contactors
  • Contactors with over­ride
  • Standard version 230V AC 50Hz
  • ERC426
Image  ERC426 of the product Hager Africa | Hager Africa
Image  ERC426 of the product Hager Africa | Hager Africa

Override Contactor 25A, 4NC, 230V~50Hz

ERC426

Image  ERC426 of the product Hager Africa | Hager Africa
Image  ERC426 of the product Hager Africa | Hager Africa
  • Energy distri­bu­tion

Override Contactor 25A, 4NC, 230V~50Hz ERC426

EAN
3250612400942
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of order
    Relay
  • Number of poles
    4 P
Config­ur­a­tion
  • Number of modules
    2
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    400 V
  • Frequency
    50 Hz
Voltage
  • Rated insu­la­tion voltage
    440 V
  • DC control voltage
    0 V
  • Command voltage AC
    230 V
  • Rated impulse with­stand voltage
    4 kV
Elec­tric current
  • Rated current
    25 A
  • Thermal rated current outside of hous­ings
    25 A
  • Accept­able current load with AC7 category A
    25 A
  • Accept­able current load with AC7 category B
    8.5 A
Dimen­sions
  • Depth of installed product
    60 mm
  • Height of installed product
    83 mm
  • Width of installed product
    35.75 mm
Power
  • Inrush power absorbed
    21 VA
  • Oper­ating consump­tion
    3.4 VA
  • Total power loss under IN
    6 W
  • Power loss per contact
    1.5 W
  • Power dissip­a­tion per coil
    1.5 W
  • Contact rating with 230 V in AC7 category A
    4.6 kW
  • Contact rating with 230 V in AC7 category B
    880 W
  • Contact rating with 400 V in AC7 category A
    13.8 kW
  • Contact rating with 400 V in AC7 category B
    2.6 kW
Trip­ping
  • Time of response when opening
    15 ms
  • Time of response when closing
    25 ms
Resist­ance
  • Winding resist­ance
    11800 Ω
Endur­ance
  • Elec­tric endur­ance in number of cycles
    30000
  • Number of mech­an­ical oper­a­tions
    100000
Fluor­es­cent bulbs control
  • Max. power with fluor­es­cent parallel lamps
    810 VA
  • Fluor­es­cent lamps in duo circuit
    1990 VA
  • Max. load fluor­es­cent lamp
    950 VA
Incan­des­cent bulbs control
  • Max. power with incan­des­cent lamps
    1900 W
Install­a­tion, mounting
  • Tight­ening torque
    1,2Nm
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    1 / 6mm²
  • Connec­tion cross-sect. rigid cable
    1 / 10mm²
  • Number of contacts
    4
  • Type of contacts
    4NC
  • Type of connec­tion
    with screw
  • Connec­tion cross-sec­tion of the control cable solid
    1 / 10 mm²
Equip­ment
  • Can be access­or­ized
    Yes
Use
  • Local oper­a­tion/hand oper­a­tion
    Yes
Stand­ards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -10…50 °C
  • Stor­age/trans­port temper­ature
    -40…80 °C

Downloads

  • Product image

    Image ERC426  | Hager Africa

    Product Image ERC426

  • Declaration of conformity

    Image EU Declaration of conformity for ERC426  | Hager Africa

    EU Declaration of conformity for ERC426

    Declaration

    PDF
    385 KB
  • RoHS report

    Image Pollutant guidelines for ERC426  | Hager Africa

    Pollutant guidelines for ERC426

    RoHS declaration ERC426 (english)

    PDF
    33 KB
    Image Pollutant guidelines for ERC426  | Hager Africa

    Pollutant guidelines for ERC426

    REACH declaration ERC426 (english)

    PDF
    32 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    ERC125 - Override Contactor 25A, 1NO, 230V~50Hz
    ERC125
    Override Contactor 25A, 1NO, 230V~50Hz
  • 2
    ERC216 - Relay 16A, 2NO, 230V~50Hz
    ERC216
    Relay 16A, 2NO, 230V~50Hz
  • 3
    ERC225 - Override Contactor 25A, 2NO, 230V~50Hz
    ERC225
    Override Contactor 25A, 2NO, 230V~50Hz
  • 4
    ERC240 - Override Contactor 40A, 2NO, 230V~50Hz
    ERC240
    Override Contactor 40A, 2NO, 230V~50Hz
  • 5
    ERC263 - Override Contactor 63A, 2NO, 230V~50Hz
    ERC263
    Override Contactor 63A, 2NO, 230V~50Hz

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group