Relay 16A, 2NC, 230V • ERC217 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Power, control and signaling
  • Contactors
  • Contactors with over­ride
  • Standard version 230V AC 50Hz
  • ERC217
Current search
Image Filter  | Hager Africa Filter
Image Filter  | Hager Africa Filter
ProductsShow

Most popular products

5
1
ERC125 - Override Contactor 25A, 1NO, 230V~50Hz
ERC125
Override Contactor 25A, 1NO, 230V~50Hz
2
ERC418 - Relay 16A, 2NO+2NC, 230V~50Hz
ERC418
Relay 16A, 2NO+2NC, 230V~50Hz
3
ERC426 - Override Contactor 25A, 4NC, 230V~50Hz
ERC426
Override Contactor 25A, 4NC, 230V~50Hz
4
ERC263 - Override Contactor 63A, 2NO, 230V~50Hz
ERC263
Override Contactor 63A, 2NO, 230V~50Hz
5
ERC226 - Override Contactor 25A, 2NC, 230V~50Hz
ERC226
Override Contactor 25A, 2NC, 230V~50Hz

Relay 16A, 2NC, 230V~50Hz

ERC217

  • Energy distri­bu­tion

Relay 16A, 2NC, 230V~50Hz ERC217

EAN
3250612400522
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of order
    Relay
Config­ur­a­tion
  • Number of modules
    1
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    230 V
  • Frequency
    50 Hz
Voltage
  • Rated insu­la­tion voltage
    250 V
  • DC control voltage
    0 V
  • Command voltage AC
    230 V
  • Rated impulse with­stand voltage
    4 kV
Elec­tric current
  • Rated current
    16 A
  • Thermal rated current outside of hous­ings
    16 A
  • Accept­able current load with AC7 category A
    16 A
  • Accept­able current load with AC7 category B
    5.5 A
Dimen­sions
  • Depth of installed product
    60 mm
  • Height of installed product
    83 mm
  • Width of installed product
    17.85 mm
Power
  • Inrush power absorbed
    10.7 VA
  • Oper­ating consump­tion
    2.9 VA
  • Total power loss under IN
    2 W
  • Power loss per contact
    1 W
  • Power dissip­a­tion per coil
    1 W
  • Contact rating with 230 V in AC7 category A
    3 kW
  • Contact rating with 230 V in AC7 category B
    880 W
Trip­ping
  • Time of response when opening
    15 ms
  • Time of response when closing
    25 ms
Endur­ance
  • Elec­tric endur­ance in number of cycles
    30000
  • Number of mech­an­ical oper­a­tions
    100000
Fluor­es­cent bulbs control
  • Max. power with fluor­es­cent parallel lamps
    490 VA
  • Fluor­es­cent lamps in duo circuit
    1200 VA
  • Max. load fluor­es­cent lamp
    570 VA
Incan­des­cent bulbs control
  • Max. power with incan­des­cent lamps
    1100 W
Install­a­tion, mounting
  • Tight­ening torque
    1,2Nm
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    1 / 6mm²
  • Connec­tion cross-sect. rigid cable
    1 / 10mm²
  • Type of contacts
    2NC
  • Connec­tion cross-sec­tion of the control cable solid
    1 / 10 mm²
Equip­ment
  • Quantity of NC contacts
    2
  • Quantity of NO contacts
    0
  • Can be access­or­ized
    Yes
Use
  • Local oper­a­tion/hand oper­a­tion
    Yes
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -10…50 °C
  • Stor­age/trans­port temper­ature
    -40…80 °C

Downloads

  • Product image

    Image ERC217  | Hager Africa

    Product Image ERC217

  • ProductECDeclaration

    Image EU Declaration of conformity for ERC217  | Hager Africa

    EU Declaration of conformity for ERC217

    Declaration

    PDF
    383 KB
    Image EU Declaration of conformity for ERC217  | Hager Africa

    EU Declaration of conformity for ERC217

    Declaration

    PDF
    221 KB
  • ProductROHS

    Image Pollutant guidelines for ERC217  | Hager Africa

    Pollutant guidelines for ERC217

    REACH declaration ERC217 (english)

    PDF
    32 KB
    Image Pollutant guidelines for ERC217  | Hager Africa

    Pollutant guidelines for ERC217

    RoHS declaration ERC217 (english)

    PDF
    33 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    ERC125 - Override Contactor 25A, 1NO, 230V~50Hz
    ERC125
    Override Contactor 25A, 1NO, 230V~50Hz
  • 2
    ERC216 - Relay 16A, 2NO, 230V~50Hz
    ERC216
    Relay 16A, 2NO, 230V~50Hz
  • 3
    ERC225 - Override Contactor 25A, 2NO, 230V~50Hz
    ERC225
    Override Contactor 25A, 2NO, 230V~50Hz
  • 4
    ERC240 - Override Contactor 40A, 2NO, 230V~50Hz
    ERC240
    Override Contactor 40A, 2NO, 230V~50Hz
  • 5
    ERC263 - Override Contactor 63A, 2NO, 230V~50Hz
    ERC263
    Override Contactor 63A, 2NO, 230V~50Hz

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group