![](https://hager.com/intl-en/products/static/version1721311119/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Time switch 72X72 24H + reserve EH711
EAN
3250612287116
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Fixing modesurface-mounting
Functions
-
Number of function channels1
-
Switching cyclesmin. 50000
-
Power reserve≈ 120 h
Configuration
-
Switch modechange-over contact, usable as NC or NO
-
Number of modules4
Controls and indicators
-
Manual selection switches / push-buttonsas rotary switch for temporary on/off switching
Main electrical features
-
Rated operational voltage Ue196 / 230 / 253 V
-
Frequency50 Hz
Voltage
-
Operating voltage230 V~
Electric current
-
Switching current at cos φ = 0.6max. 3 A
Dimensions
-
Depth of installed product48.5 mm
-
Height of installed product72 mm
-
Dimensions (LLxwwxhh)72 x 72 x 48,5
-
Width of installed product72 mm
-
Width of rail mounted device (RMD)4 modules
Power
-
Power consumed0.5 VA
-
Power consumption (operation)0.5 VA
-
Total power loss under IN1 W
-
Loss power at full load≈ 1 W
Measurement
-
Running accuracy± 1 s/day
Battery
-
Battery / storage batterywith integrated storage battery for power reserve
-
Charging time of the power reserve in hours120
Incandescent bulbs control
-
Max. power with incandescent lamps1000 W
-
230 V incandescent lamps and halogen lampsmax. 1000 W
Installation, mounting
-
Installation modefor surface mounting
Connection
-
Connection cross-sect. flexible conductor1 / 6mm²
-
Connection cross-sect. rigid cable1 / 6mm²
-
Conductor cross-section (flexible)1…6 mm²
-
Conductor cross-section (rigid)1…6 mm²
-
Number of contacts1
-
Type of contacts1 changeover
-
Type of connectionwith screw terminals
-
Contactwith potential-free switching contact
-
Type of connectionwith screw
Settings
-
Number of program steps72
-
Summer / Winter time changemanual
-
Shortest switching time10 mn
-
Type of programminganalog
-
Program cyclesProgramme cycle: 24 hours
-
Programming cycle24H
-
SettingSetting via day dial
Equipment
-
Number of channels1
-
Number of switching times for on/off72
-
Supply failure reserve200 h
-
Switching cycles at cos φ = 0,6min. 20000
Use
-
Cycledaily
Safety
-
Protection index IPIP20
Use conditions
-
Operating temperature-10…50 °C
-
Working accuracy1
-
Storage/transport temperature-20…60 °C
Identification
-
Main design lineLight control
Downloads
-
Product image
-
ProductNotice
Instruction manuals for EH711
PDF2 MB -
ProductEnvironmentProfile
Product environmental profile for EH711
PDF339 KB
More documentation