USB Programming docking station for time switches EG003G

EAN
3250617579575
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Configuration
  • Pre-assembled
    pre-assembled, with USB connection cable type B
Compatibility
  • Compatible with
    EG103x, EG203x, EG493E, EG403E, EG293B
Connectivity
  • Interface
    as interface between PC and programming key
Dimensions
  • Dimensions (LLxwwxhh)
    92 x 80 x 26 mm
Materials
  • Colour independent of design lines
    Grey
Software
  • Minimum PC configuration required
    Windows XP; Windows Vista; Windows Seven; Windows 8; Windows 8.1
  • Software
    with PC software and connecting cable
Safety
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Key
    Key adapter for PC programming ; for PC programming of programming keys
Use conditions
  • Operating temperature
    0…40 °C
  • Storage/transport temperature
    -10…60 °C