Motion detector comfort 220°, IP55, wall mounted, blanc EE860

EAN
3250612258604
Packaging
1 Piece

Technical properties

Architecture
  • Bus system
    Without
Functions
  • Function
    Presence simulation ; can be used as a single unit, main device or extension unit
Main electrical features
  • Frequency
    50/60 Hz
Dimensions
  • Height of installed product
    2.5 m
  • Recommended installation height
    2.5 m
Measurement
  • Detection Method
    Passive Infrared
Reach distance
  • Range, side
    each ≈ 8 m
Power supply
  • Supply voltage
    230 V +10% / -15%
Detection
  • Detection angle
    220 °
  • Detection angle
    220 °
  • Frontal detecting distance
    16 m
  • Side detecting distance
    10 m
Materials
  • Colour
    white
  • Type of surface treatment
    Untreated
Lighting control
  • Response brightness, adjustable
    ≈ 5…1000 lx
  • Brightness measurement range
    5 / 1000 Lux
LED control
  • 230V LED lamps
    20 x 20 W
  • LED
    with LED detection and mode indicator
Installation, mounting
  • Maximum Mounting Height
    4 m
  • Installation mode
    for wall and ceiling mounting, corner installation with adapter
Settings
  • Response value sensitivity adjustable
    Yes
  • Delay time, adjustable
    5 s…30 mn
  • Setting
    with potentiometers for setting the response brightness and delay time without dismantling
Scope of delivery
  • Component
    with fitting material
Equipment
  • Remote controllable
    EE806
  • Angle of horizontal detection
    220 °
  • Slewing
    vertically slewing and horizontally rotating
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use conditions
  • Operating temperature
    -20…55 °C
  • Storage/transport temperature
    -20…60 °C
  • Energy-saving
    low intrinsic energy requirement ; energy saving by means of presence and brightness-dependent ON and OFF switching of light
Identification
  • Application, usage
    Motion detector
  • Main design line
    Motion detectors