Motion detector comfort 140° anthracite EE851

EAN
3250612258512
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Architecture
  • Bus system
    Without
Functions
  • Function
    Presence simulation ; can be used as a single unit, main device or extension unit
Main electrical features
  • Frequency
    50/60 Hz
Dimensions
  • Height of installed product
    2.5 mm
  • Recommended installation height
    2.5 m
Reach distance
  • Range, side
    each ≈ 6 m
Power supply
  • Supply voltage
    230 V +10% / -15%
Detection
  • Detection angle
    140 °
  • Detection angle
    140 °
  • Frontal detecting distance
    16 m
  • Side detecting distance
    10 m
Materials
  • Colour
    charcoal
Lighting control
  • Response brightness, adjustable
    ≈ 5…1000 lx
  • Brightness measurement range
    5 / 1000 Lux
LED control
  • 230V LED lamps
    20 x 20 W
  • LED
    with LED detection and mode indicator
Installation, mounting
  • Maximum Mounting Height
    4 m
  • Installation mode
    for wall and ceiling mounting, corner installation with adapter
Settings
  • Response value sensitivity adjustable
    Yes
  • Delay time, adjustable
    5 s…30 mn
  • Setting
    with potentiometers for setting the response brightness and delay time without dismantling
Scope of delivery
  • Component
    with fitting material
Equipment
  • Remote controllable
    EE806
  • Angle of horizontal detection
    140 °
  • Slewing
    vertically slewing and horizontally rotating
Use conditions
  • Operating temperature
    -20…55 °C
  • Storage/transport temperature
    -20…60 °C
  • Energy-saving
    low intrinsic energy requirement ; energy saving by means of presence and brightness-dependent ON and OFF switching of light
Identification
  • Application, usage
    Motion detector
  • Main design line
    Motion detectors