Motion detector 360° white EE840

EAN
3250612258406
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    surface-mounting
Main electrical features
  • Frequency
    50/60 Hz
Dimensions
  • Height of installed product
    2.5 m
  • Recommended installation height
    2.5 m
Measurement
  • Detection Method
    Passive Infrared
Power supply
  • Supply voltage
    230 V +10% / -15%
Detection
  • Detection angle
    360 °
  • Detection angle
    360 °
  • Detection field Ø, on floor
    ≈ 12 m
  • Frontal detecting distance
    12 m
  • Side detecting distance
    6 m
Materials
  • Colour
    white
  • RAL colour
    RAL 9010 - Pure white
  • Material
    plastic
Lighting control
  • Response brightness, adjustable
    ≈ 5…1000 lx
  • Brightness measurement range
    5 / 1000 Lux
Installation, mounting
  • Maximum Mounting Height
    2.5 m
Connection
  • Type of connection
    with screw terminals
Settings
  • Response value sensitivity adjustable
    Yes
  • Response sensitivity, settable
    20…100 %
  • Delay time, adjustable
    5 s…15 mn
  • Setting
    with potentiometers for fine adjustment of the response brightness, sensitivity and delay time
Scope of delivery
  • Component
    with fitting material
Equipment
  • Angle of horizontal detection
    360 °
  • Slewing
    vertically slewing
Safety
  • Protection index IP
    IP55
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use conditions
  • Operating temperature
    -20…55 °C