Motion detector infrared 200°, IP55, wall mounted, white EE830
EAN
3250612258321
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Bus systemWithout
-
Fixing modesurface-mounting
Main electrical features
-
Rated operational voltage Ue230 V
-
Frequency50/60 Hz
Dimensions
-
Height of installed product2.5 m
-
Width of installed product83 mm
-
Recommended installation height2.5 m
Detection
-
Detection angle200 °
-
Detection angle200 °
-
Detection field Ø, on floor≈ 16 m
-
Frontal detecting distance16 m
-
Side detecting distance6 m
Materials
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Materialplastic
Lighting control
-
Response brightness, adjustable≈ 5…1000 lx
-
Brightness measurement range5 / 1000 Lux
Installation, mounting
-
Maximum Mounting Height4 m
-
Mounting typesurface-mounted
Connection
-
Type of connectionwith plug-in terminals
Settings
-
Response value sensitivity adjustableNo
-
Delay time, adjustable5 s…15 mn
Scope of delivery
-
Componentwith fitting material
Equipment
-
Angle of horizontal detection200 °
-
Slewinghorizontally rotatable
Safety
-
Protection index IPIP55
Use conditions
-
Operating temperature-20…55 °C
-
Storage/transport temperature-20…60 °C
Identification
-
Application, usageMotion detector
-
Main design lineMotion detectors
Downloads
-
Product image
-
ProductNotice
Instruction manuals for EE830
Annexe pour detecteurs de mouvement confort 140, 200° EE820, EE830
PDF557 KB -
ProductECDeclaration
EU Declaration of conformity for EE830
*
PDF105 KB
More documentation