Motion detector infrared 140°, IP55, wall mounted, anthracite EE821

EAN
3250612258215
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    surface-mounting
Functions
  • Function
    can only be used as individual unit
Main electrical features
  • Rated operational voltage Ue
    230 V
  • Frequency
    50/60 Hz
Dimensions
  • Height of installed product
    2.5 m
  • Width of installed product
    83 mm
  • Recommended installation height
    2.5 m
Power supply
  • Supply voltage
    230 V +10% / -15%
Detection
  • Detection angle
    140 °
  • Detection angle
    140 °
  • Detection field Ø, on floor
    ≈ 16 m
  • Frontal detecting distance
    16 m
  • Side detecting distance
    8 m
Materials
  • Colour
    charcoal
  • RAL colour
    RAL 7016 - Anthracite grey
  • Material
    plastic
Lighting control
  • Response brightness, adjustable
    ≈ 5…1000 lx
  • Brightness measurement range
    5 / 1000 Lux
Installation, mounting
  • Maximum Mounting Height
    4 m
  • Mounting type
    surface-mounted
Connection
  • Type of connection
    with plug-in terminals
Settings
  • Response value sensitivity adjustable
    No
  • Delay time, adjustable
    5 s…15 mn
Scope of delivery
  • Component
    with fitting material
Equipment
  • Angle of horizontal detection
    140 °
  • Slewing
    horizontally rotatable
Safety
  • Protection index IP
    IP55
Use conditions
  • Operating temperature
    -20…55 °C
  • Storage/transport temperature
    -20…60 °C
Identification
  • Application, usage
    Motion detector
  • Main design line
    Motion detectors