Presence detector 360° monobloc DALI/DSI, flush mounted EE816

EAN
3250617579209
Packaging
1 Piece

Technical properties

Architecture
  • Bus system
    Without
  • Fixing mode
    flush-mounting
Functions
  • Function
    can only be used as individual unit
Compatibility
  • Extension unit
    on push-button (NO), extension units can be switched on and off by retriggering
Connectivity
  • Outputs
    integrated DALI/DSI output (broadcast) for switching/controlling 24 DALI/DSI electronic ballasts
Main electrical features
  • Frequency
    50/60 Hz
Dimensions
  • Dimensions (Ø x H)
    78 x 70 mm
  • Installation opening Ø
    60…63 mm
  • Recommended installation height
    2.5…3.5 m
  • Installation wall thickness
    10…28 mm
Measurement
  • Detection Method
    Passive Infrared
Power supply
  • Supply voltage
    230 V +10% / -15%
Detection
  • Detection angle
    360 °
  • Detection angle
    360 °
  • Detection field Ø, on floor
    ≈ 7 m
  • Detection field Ø, at desk height
    ≈ 5 m
  • Frontal detecting distance
    7 m
  • Side detecting distance
    6 m
Materials
  • Colour
    white
  • Type of surface treatment
    Untreated
Lighting control
  • Response brightness, adjustable
    ≈ 5…1000 lx
  • Brightness measurement range
    5 / 1000 Lux
LED control
  • LED
    with red and green acknowledge/receive LED
Installation, mounting
  • Maximum Mounting Height
    4 m
  • Installation mode
    with spring clips for ceiling installation
Connection
  • Type of load
    24 DALI/ DSI ballasts
  • Conductor cross-section (flexible)
    0.5…1.5 mm²
  • Conductor cross-section (rigid)
    0.5…1.5 mm²
Settings
  • Response value sensitivity adjustable
    No
  • Delay time, adjustable
    1 mn…1 h
  • Setting
    with potentiometers for setting the response brightness and delay time without dismantling
Equipment
  • Remote controllable
    EE807, EE808
  • Angle of horizontal detection
    360 °
Use conditions
  • Operating temperature
    -10…45 °C
  • Energy-saving
    energy saving by means of presence and brightness-dependent ON and OFF switching of light
Identification
  • Application, usage
    Motion detector
  • Main design line
    Motion detectors