Presence detector 360° monobloc, flush mounted, white EE815

EAN
3250617579193
Packaging
1 Piece

Technical properties

Functions
  • Function
    can only be used as individual unit
  • Operating mode
    operating modes: semiautomatic, automatic, teach-in, day, corridor, office, test mode
Compatibility
  • Extension unit
    on push-button (NO), extension units can be switched on and off by retriggering
Main electrical features
  • Frequency
    50/60 Hz
Voltage
  • Operating voltage
    230 V~ +10%/-15%
Dimensions
  • Dimensions (Ø x H)
    78 x 70 mm
  • Installation opening Ø
    60…63 mm
  • Recommended installation height
    2.5…3.5 m
  • Installation wall thickness
    10…28 mm
Power
  • Halogen switching capacity 230V
    2300 W
  • Max. power with fluo uncompensated lamps
    1000 W
  • Incandescent bulb power
    2300 W
  • Maximum power per output for low-voltage halogen lamps with conv. transformer
    1500 W
  • Conventional transformers
    1500 VA
  • Electronic transformers
    1500 W
Power supply
  • Supply voltage
    230 V +10% / -15%
Detection
  • Detection angle
    360 °
  • Detection field Ø, on floor
    ≈ 7 m
  • Detection field Ø, at desk height
    ≈ 5 m
Materials
  • Colour
    white
Lighting control
  • Response brightness, adjustable
    ≈ 5…1000 lx
  • Brightness measurement range
    5 / 1000 Lux
Fluorescent bulbs control
  • Energy-saving lamps
    23 x 23 W
  • Compact fluorescent lamps
    23 x 23 VA
  • Fluorescent lamps parallel compensated
    1000 VA
LED control
  • 230V LED lamps
    23 x 23 W
  • LED
    with red and green acknowledge/receive LED
Incandescent bulbs control
  • 230 V incandescent lamps and halogen lamps
    2300 W
Installation, mounting
  • Maximum Mounting Height
    4 m
  • Installation mode
    with spring clips for ceiling installation
Connection
  • Conductor cross-section (flexible)
    0.5…1.5 mm²
  • Conductor cross-section (rigid)
    0.5…1.5 mm²
  • Connection terminals
    according to IEC 60669-1
Settings
  • Response value sensitivity adjustable
    No
  • Delay time, adjustable
    1 mn…1 h
  • Setting
    with potentiometers for setting the response brightness and delay time without dismantling
Equipment
  • Remote controllable
    EE807, EE808
Standards
  • General standards
    IEC 60669-2-1
Safety
  • Protection class
    isol.class II
  • REACH conform
    No
Use conditions
  • Operating temperature
    -10…45 °C
  • Energy-saving
    energy saving by means of presence and brightness-dependent ON and OFF switching of light
Identification
  • Application, usage
    Motion detector
  • Main design line
    Motion detectors