1Ph Kwhmeter direct 63A with MID approval EC154M

EAN
3250612231546
Packaging
1 Piece

Technical properties

Architecture
  • Number of poles
    1 P
  • Fixing mode
    DIN rail type O (symmetrical)
Functions
  • Tarif type
    Two-tariff
Configuration
  • Number of modules
    3
Compatibility
  • Suitable for
    Purchase
Controls and indicators
  • Number of positions of the switch
    1
Main electrical features
  • Rated operational voltage Ue
    195 / 230 / 265 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insulation voltage
    6 kV
Electric current
  • Operating current
    0.04 / 63 A
  • Rated current
    63 A
  • Max. measurement circuit current
    63 A
Dimensions
  • Height of installed product
    90 mm
  • Width of installed product
    52.5 mm
Power
  • Power consumed
    1.3 VA
  • Total power loss under IN
    0.2 W
  • Plage Impulsion/KWh
    10 Imp/kWh
Electrical specifications
  • Type of pulse generator
    électrical
Measurement
  • Idle power measurement
    activ and reactiv energy
  • Voltage measurement range
    230 V
  • Type of measuring instrument
    electronical
  • Principle of measurement
    Direct measurement
Power supply
  • Number of phases for the power supply
    1-phase
Connection
  • Connection cross-sect. flexible conductor
    1 / 16mm²
  • Type of Bus connexion
    other
Settings
  • Value of a pulse
    100 Wh
Equipment
  • Number of positions total
    7
  • Maximum number of items
    1
  • Tariff model of kilowatt-hour meter
    Externa
  • Rolling code
    No
Use
  • Pulse duration
    100 ms
  • Interval between 2 pulses
    100 ms
Standards
  • Certified product
    yes
  • Approval
    MID (Measuring Instruments Directive)
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -10…55 °C
  • Storage/transport temperature
    -20…70 °C