Pole 3300mm design equiped,Wieland Cat6FTP DES3300FR

EAN
4012740214711
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Configuration
  • Module
    single side
Dimensions
  • Depth
    64 mm
  • Diameter 1
    66 mm
  • Diameter 2
    140 mm
  • Installation height
    3300 / 3600 mm
  • Pole shape
    oval
  • Width
    140 mm
Materials
  • Colour
    black
  • Material group
    mixed material
  • Type of surface treatment
    black anodised
Installation, mounting
  • Fixing type
    Pressure fitting
Cable
  • Internal/useful cross section
    2250 mm²
  • Cable entry
    top (ceiling)
Equipment
  • Number of fix dividers
    1
Standards
  • European directive RoHs
    voluntary compliance