Pacpost design black, empty DEP650ELS

EAN
4012740212526
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Configuration
  • Module
    double side
Compatibility
  • Device installation compatible format
    Ecoline front mounting
Dimensions
  • Depth
    64 mm
  • Installation height
    650 mm
  • Length
    650 mm
  • Pole shape
    oval
  • Width
    140 mm
Materials
  • Colour
    black
  • Material group
    mixed material
  • Type of surface treatment
    black anodised
Installation, mounting
  • Fixing type
    bottom punching
Cable
  • Internal/useful cross section
    2250 mm²
  • Cable entry
    Bottom
Equipment
  • Number of fix dividers
    1
Standards
  • European directive RoHs
    voluntary compliance