Mobile pole design equiped,Wieland Cat6FTP DEF2000FR

EAN
4012740214650
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Dimensions
  • Depth
    64 mm
  • Diameter 1
    66 mm
  • Diameter 2
    140 mm
  • Installation height
    2000 mm
  • Pole shape
    oval
  • Width
    140 mm
Materials
  • Colour
    black
  • Material
    Mixed materials
  • Material group
    mixed material
Cable
  • Internal/useful cross section
    2250 mm²
  • Cable entry
    top (ceiling)
Equipment
  • Number of fix dividers
    1
Standards
  • European directive RoHs
    voluntary compliance