Design desk module,outlets,cat6,shielded DED001

EAN
4012740831888
Packaging
1 Piece

Technical properties

Architecture
  • Connection system
    Other
Dimensions
  • Length
    350 mm
  • Diameter
    120 mm
Materials
  • Material group
    aluminium, plastic
Accessories included
  • Fitted with
    6 power outlets schuko, 1 data RJ45 Cat6 STP, 1 switch
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • Protection index IP
    IP20
More documentation