versipole F 3,30-3,60m, nat.-anod. DAS453300ELN

EAN
4012740901956
Packaging
1 Piece

Technical properties

Configuration
  • Module
    single side
Compatibility
  • Device installation compatible format
    45x45 mm
Dimensions
  • Depth
    66 mm
  • Installation height
    3300 / 3600 mm
  • Pole shape
    rectangle
  • Width
    66 mm
Materials
  • Colour
    aluminium
  • Material group
    aluminium
  • Type of surface treatment
    Anodised
Installation, mounting
  • Fixing type
    Pressure fitting
Cable
  • Internal/useful cross section
    1200 mm²
  • Cable entry
    top (ceiling)
Equipment
  • Number of fix dividers
    1
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • REACH conform
    No
  • RoHS conform
    Yes