versipole F 2,70-3m, pure white DAS4527009010

EAN
4012740901994
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Compatibility
  • Device installation compatible format
    45x45 mm
Dimensions
  • Depth
    66 mm
  • Installation height
    2700 / 3000 mm
  • Pole shape
    rectangle
  • Width
    66 mm
Materials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    Aluminium
  • Material group
    aluminium
  • Type of surface treatment
    Painted
Cable
  • Internal/useful cross section
    1200 mm²
  • Cable entry
    top (ceiling)
Equipment
  • Number of fix dividers
    1
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No