DA200 double pressure fitting 2,8 - 3,1 m, Alu naturel anodized DAS2802800ELN

EAN
4012740907583
Packaging
1 Piece

Technical properties

Configuration
  • Module
    double side
Compatibility
  • Device installation compatible format
    Ecoline front mounting
Dimensions
  • Depth
    130 mm
  • Installation height
    2800 / 3100 mm
  • Pole shape
    rectangle
  • Width
    98 mm
Materials
  • Colour
    aluminium
  • Material group
    aluminium
  • Type of surface treatment
    Anodised
Installation, mounting
  • Fixing type
    Pressure fitting
Cable
  • Internal/useful cross section
    10800 mm²
  • Cable entry
    top (ceiling)
Equipment
  • Number of fix dividers
    2
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No