PacPost double 650 mm, pure white DAP2457009010

EAN
4012740902083
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Configuration
  • Module
    double side
Compatibility
  • Device installation compatible format
    45x45 mm
Dimensions
  • Depth
    130 mm
  • Installation height
    650 mm
  • Pole shape
    rectangle
  • Width
    68 mm
Materials
  • Colour
    pure white
  • Material group
    aluminium
  • Type of surface treatment
    Painted
Installation, mounting
  • Fixing type
    bottom punching
Cable
  • Internal/useful cross section
    3600 mm²
  • Cable entry
    Bottom
Equipment
  • Number of fix dividers
    2
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes