RCCB 4P 40A 30mA high immunity class CH440J

EAN
3250611616627
Packaging
1 Piece

Technical properties

Architecture
  • Neutral position
    right
  • Number of poles
    4 P
Configuration
  • Number of modules
    4
Main electrical features
  • Rated operational voltage Ue
    230 / 400 V
  • Frequency
    50 Hz
Voltage
  • Rated insulation voltage
    500 V
  • Rated impulse withstand voltage
    4000 V
Electric current
  • Rated residual operating current
    30 mA
  • Rated current
    40 A
  • Withstand not tripping on 8-20 μs wave
    3 kA
  • Breaking and opening capacity
    1.5 kA
  • Rated conditional short-circuit current Inc according to EN 61008-1
    6 kA
Electric current / temperature
  • Rating current -25°C
    40 A
  • Rating current -20°C
    40 A
  • Rating current -15°C
    40 A
  • Rating current -10°C
    40 A
  • Rating current -5°C
    40 A
  • Rating current 0°C
    40 A
  • Rating current 5°C
    40 A
  • Rating current 10°C
    40 A
  • Rating current 15°C
    40 A
  • Rating current 20°C
    40 A
  • Rating current 25°C
    40 A
  • Rating current 30°C
    40 A
  • Rating current 35°C
    40 A
  • Rating current 40°C
    40 A
  • Rating current 45°C
    40 A
  • Rating current 50°C
    40 A
  • Rating current 55°C
    40 A
  • Rating current 60°C
    40 A
  • Rating current 65°C
    40 A
  • Rating current 70°C
    40 A
Dimensions
  • Depth of installed product
    70 mm
  • Height of installed product
    83 mm
  • Width of installed product
    70 mm
  • Construction size (DIN 43880)
    1
Frequency
  • Frequency
    50 Hz
Power
  • Total power loss under IN
    7.2 W
  • Power loss per pole at In
    2.1 W
Tripping
  • Protected against nuisance tripping
    Yes
  • Short-time delayed tripping
    No
Endurance
  • Electric endurance in number of cycles
    2000
  • Number of mechanical operations
    4000
Installation, mounting
  • Type of top connection for modular devices
    with screw
  • Tightening torque
    2,8Nm
  • Type of top rail clip for modular devices
    NA
  • Type of bottom rail clip for modular devices
    metallic
  • Type of Bottom Connection for modular devices
    BIconnect
  • Top removability for modular devices
    No
  • Bottom removability for modular devices
    No
Connection
  • Connection cross-section at output with screw, for massive conductor
    1 / 25 mm²
  • Connection cross-sect. flexible conductor
    16mm²
  • Connection cross-sect. rigid cable
    25mm²
  • Connection cross-section for rigid conductor, upstream terminals with screws
    1 / 25 mm²
  • Connection cross-section of the access with screws, with flexible conductor
    1 / 16 mm²
  • Connection cross section of access and exit with screws, for flexible conductor
    1 / 16 mm²
Standards
  • Standard text
    IEC 61008-1 ; EN 61008-1
  • European directive WEEE
    not concerned
Safety
  • Protection index IP
    IP20
  • Residual current type
    A HI
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use conditions
  • Operating temperature
    -25…40 °C
  • Degree of pollution according to IEC 60664 / IEC 60947-2
    2
  • Altitude
    2000 m
  • Storage/transport temperature
    -55…70 °C