Add-on block 4P 63A 1A A S • BS463N | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy distri­bu­tion
          • Protec­tion devices
          • Add-on blocks
          • Add-on blocks and accessories for MC, MB, MCN, NCN, NBN, NDN, NGN, NRN, NSN, NQN
          • 4 pole add-on blocks type A / HI
          • BS463N
          Image  BS463N of the product Hager Africa | Hager Africa
          Image  BS463N of the product Hager Africa | Hager Africa

          Earth leakage add-on block 4P 63A 1A A S Class

          BS463N

          Image  BS463N of the product Hager Africa | Hager Africa
          Image  BS463N of the product Hager Africa | Hager Africa
          • Energy distri­bu­tion

          Earth leakage add-on block 4P 63A 1A A S Class BS463N

          EAN
          3250611494508
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in

          This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Neutral posi­tion
            right
          • Number of poles
            4 P
          Config­ur­a­tion
          • Number of modules
            3
          Main elec­trical features
          • Rated oper­a­tional voltage Ue
            230 / 400 V
          • Frequency
            50 Hz
          Voltage
          • Rated insu­la­tion voltage
            500 V
          • Rated impulse with­stand voltage
            4000 V
          Elec­tric current
          • Rated residual oper­ating current
            1 A
          • Rated current
            63 A
          Elec­tric current / temper­ature
          • Rating current 40°C
            63 A
          Dimen­sions
          • Depth of installed product
            9.2 cm
          • Height of installed product
            7 cm
          • Width of installed product
            3.5 cm
          Frequency
          • Frequency
            50 Hz
          Power
          • Total power loss under IN
            9.7 W
          • Power loss per pole at In
            3.3 W
          Trip­ping
          • Protected against nuis­ance trip­ping
            No
          • Short-­time delayed trip­ping
            Yes
          Endur­ance
          • Elec­tric endur­ance in number of cycles
            2000
          • Number of mech­an­ical oper­a­tions
            2000
          Install­a­tion, mounting
          • Tight­ening torque
            2,9Nm
          • Type of top rail clip for modular devices
            Plastic
          • Type of bottom rail clip for modular devices
            NA
          • Top remov­ab­ility for modular devices
            Yes
          • Bottom remov­ab­ility for modular devices
            No
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            16mm²
          • Connec­tion cross-sect. rigid cable
            25mm²
          Settings
          • Rated fault current adjustable
            No
          • Delay adjustable
            No
          • Time delay of residual current
            0.3 s
          Safety
          • Residual current type
            A SEL
          Use condi­tions
          • Oper­ating temper­ature
            -5…40 °C
          • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
            2
          • Alti­tude
            2000 m
          • Air humidity protec­tion
            Execu­tion I

          Downloads

          • Product image

            Image BS463N  | Hager Africa

            Product Image BS463N

          • ProductNotice

            Image Instruction manuals for BS463N  | Hager Africa

            Instruction manuals for BS463N

            PDF
            1 MB
          • ProductECDeclaration

            Image EU Declaration of conformity for BS463N  | Hager Africa

            EU Declaration of conformity for BS463N

            Declaration

            PDF
            920 KB
            Image EU Declaration of conformity for BS463N  | Hager Africa

            EU Declaration of conformity for BS463N

            EU Declaration of Conformity

            PDF
            452 KB
            Image EU Declaration of conformity for BS463N  | Hager Africa

            EU Declaration of conformity for BS463N

            Declaration

            PDF
            378 KB
            Image EU Declaration of conformity for BS463N  | Hager Africa

            EU Declaration of conformity for BS463N

            Declaration

            PDF
            1 MB
          • ProductROHS

            Image Pollutant guidelines for BS463N  | Hager Africa

            Pollutant guidelines for BS463N

            REACH declaration BS463N (english)

            PDF
            33 KB
            Image Pollutant guidelines for BS463N  | Hager Africa

            Pollutant guidelines for BS463N

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
          More documentation

          Discover more of this product range

            4
          • 1
            BD425 - Earth leakage add-on block 4P 25A 30mA A high immunity Class
            BD425
            Earth leakage add-on block 4P 25A 30mA A high immunity Class
          • 2
            BD440 - Earth leakage add-on block 4P 40A 30mA A high immunity Class
            BD440
            Earth leakage add-on block 4P 40A 30mA A high immunity Class
          • 3
            BD463 - Earth leakage add-on block 4P 63A 30mA A high immunity Class
            BD463
            Earth leakage add-on block 4P 63A 30mA A high immunity Class
          • 4
            BD440N - Earth leakage add-on block 4P 40A 30mA A Class
            BD440N
            Earth leakage add-on block 4P 40A 30mA A Class

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group