Add-on block 3P 63A 1A AC S • BS364 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Protec­tion devices
  • Add-on blocks
  • Add-on blocks and accessories for MC, MB, MCN, NCN, NBN, NDN, NGN, NRN, NSN, NQN
  • 3 pole add-on blocks type AC S
  • BS364

Earth leakage add-on block 3P 63A 1A AC S Class

BS364

  • Energy distri­bu­tion

Earth leakage add-on block 3P 63A 1A AC S Class BS364

EAN
3250611493648
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Neutral posi­tion
    left
  • Number of poles
    3 P
Config­ur­a­tion
  • Number of modules
    3
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    230 / 400 V
  • Frequency
    50 Hz
Voltage
  • Rated insu­la­tion voltage
    500 V
  • Rated impulse with­stand voltage
    4000 V
Elec­tric current
  • Rated residual oper­ating current
    1 A
  • Rated current
    63 A
Elec­tric current / temper­ature
  • Rating current 40°C
    63 A
Dimen­sions
  • Depth of installed product
    9.2 cm
  • Height of installed product
    7 cm
  • Width of installed product
    3.5 cm
Frequency
  • Frequency
    50 Hz
Power
  • Total power loss under IN
    9.7 W
  • Power loss per pole at In
    3.3 W
Trip­ping
  • Protected against nuis­ance trip­ping
    No
  • Short-­time delayed trip­ping
    Yes
Endur­ance
  • Elec­tric endur­ance in number of cycles
    2000
  • Number of mech­an­ical oper­a­tions
    1000
Install­a­tion, mounting
  • Tight­ening torque
    2,8Nm
  • Type of top rail clip for modular devices
    Plastic
  • Type of bottom rail clip for modular devices
    NA
  • Top remov­ab­ility for modular devices
    Yes
  • Bottom remov­ab­ility for modular devices
    No
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    16mm²
  • Connec­tion cross-sect. rigid cable
    25mm²
Settings
  • Rated fault current adjustable
    No
  • Delay adjustable
    No
  • Time delay of residual current
    0.3 s
Stand­ards
  • European directive WEEE
    concerned
Safety
  • Residual current type
    AC SEL
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -5…40 °C
  • Alti­tude
    2000 m
  • Air humidity protec­tion
    Execu­tion I

Downloads

  • Product image

    Image BS364  | Hager Africa

    Product Image BS364

  • ProductNotice

    Image Instruction manuals for BS364  | Hager Africa

    Instruction manuals for BS364

    PDF
    1 MB
  • ProductECDeclaration

    Image EU Declaration of conformity for BS364  | Hager Africa

    EU Declaration of conformity for BS364

    EU Declaration of Conformity

    PDF
    452 KB
    Image EU Declaration of conformity for BS364  | Hager Africa

    EU Declaration of conformity for BS364

    Declaration

    PDF
    920 KB
    Image EU Declaration of conformity for BS364  | Hager Africa

    EU Declaration of conformity for BS364

    Declaration

    PDF
    378 KB
    Image EU Declaration of conformity for BS364  | Hager Africa

    EU Declaration of conformity for BS364

    Declaration

    PDF
    1 MB
  • ProductROHS

    Image Pollutant guidelines for BS364  | Hager Africa

    Pollutant guidelines for BS364

    REACH declaration BS364 (english)

    PDF
    32 KB
    Image Pollutant guidelines for BS364  | Hager Africa

    Pollutant guidelines for BS364

    RoHS declaration BS364 (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    5
  • 1
    BD326 - Earth leakage add-on block 3P 25A 30mA AC Class
    BD326
    Earth leakage add-on block 3P 25A 30mA AC Class
  • 2
    BD341 - Earth leakage add-on block 3P 40A 30mA AC Class
    BD341
    Earth leakage add-on block 3P 40A 30mA AC Class
  • 3
    BD364 - Earth leakage add-on block 3P 63A 30mA AC Class
    BD364
    Earth leakage add-on block 3P 63A 30mA AC Class
  • 4
    BF326 - Earth leakage add-on block 3P 25A 300mA AC Class
    BF326
    Earth leakage add-on block 3P 25A 300mA AC Class
  • 5
    BF341 - Earth leakage add-on block 3P 40A 300mA AC Class
    BF341
    Earth leakage add-on block 3P 40A 300mA AC Class

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group