Flat angle overlapping for BRS 68x210mm lid 2x80mm halogen free pure white BRS652105DH9010

EAN
4012740216708
Packaging
1 Piece

Technical properties

Connectivity
  • Trunking coupling
    without coupler
Dimensions
  • Trunking height
    68 mm
  • Trunking width
    210 mm
  • Measure a
    266 mm
Cover, door
  • Lid with softlip
    No
  • Number of lids mountable
    0
Materials
  • Colour
    pure white
  • Material group
    plastic
  • Type of surface treatment
    untreated
Installation, mounting
  • Base punching
    Without base punching
Settings
  • Angle range
    90 °
Accessories included
  • Accessory configuration
    Moulded
Standards
  • European directive RoHs
    voluntary compliance
More documentation