External corner adjustable for BRS 68x100mm lid 80mm halogen free in pure white BRS651003H9010

EAN
4012740216432
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    Clipped
Connectivity
  • Trunking coupling
    without coupler
Dimensions
  • Trunking height
    68 mm
  • Trunking width
    100 mm
  • Measure a
    37 mm
Cover, door
  • Lid mounting
    External
  • Lid with softlip
    No
  • Number of lids mountable
    1
Materials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    PC-ABS
  • Material group
    plastic
  • Type of surface treatment
    untreated
Installation, mounting
  • Base punching
    Without base punching
Settings
  • Angle range
    85 / 95 °
Accessories included
  • Accessory configuration
    Moulded
Standards
  • European directive RoHs
    voluntary compliance
More documentation