Trunking base, steel • BRS6510019010 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Cable manage­ment
  • Install­a­tion trunking
  • PVC, aluminium and steel trunking
  • tehalit.BRS steel trunking
  • tehalit.BRS 65 x 100, 1 parti­tion
  • BRS6510019010
Image  BRS6510019010 of the product Hager Africa | Hager Africa
Image  BRS6510019010 of the product Hager Africa | Hager Africa
Image  BRS6510019010 of the product Hager Africa | Hager Africa
Image  BRS6510019010 of the product Hager Africa | Hager Africa

Trunking base, steel

BRS6510019010

Image  BRS6510019010 of the product Hager Africa | Hager Africa
Image  BRS6510019010 of the product Hager Africa | Hager Africa
Image  BRS6510019010 of the product Hager Africa | Hager Africa
Image  BRS6510019010 of the product Hager Africa | Hager Africa
  • Cable manage­ment

Trunking base, steel BRS6510019010

EAN
4012740215947
Packaging
8 MTRs

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Anti­bac­terial treat­ment
    No
Compat­ib­ility
  • Device install­a­tion compat­ible format
    Standard 60mm, 45mm
Connectivity
  • Trunking coup­ling
    Couplers as separate refer­ence
Dimen­sions
  • Trunking height
    68 mm
  • Length
    2000 mm
  • Trunking width
    100 mm
Capa­city
  • Maximum number of cables (Ø 11 mm, 50% fill)
    10 / 24
Cover, door
  • Lid mounting
    Internal
  • Lid width
    80 mm
  • Number of lids mount­able
    1
Mater­ials
  • Colour
    pure white
  • Material group
    steel
Install­a­tion, mounting
  • Base punching
    With base punching
Cable
  • Intern­al/useful cross section
    5790 mm²
Equip­ment
  • Number of plug­able separ­ators
    1
  • Compart­ment quantity
    1
  • Cable retainers per meter
    0
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
Safety
  • Impact strength
    IK08
Use condi­tions
  • Oper­ating temper­ature
    -5…90 °C

Downloads

  • Product image

    Image BRS6510019010  | Hager Africa

    Product Image BRS6510019010

  • ProductImplementationSoftware

    Image Programming/Implementation software for BRS6510019010  | Hager Africa

    Programming/Implementation software for BRS6510019010

    Cable Management Revit Plugin

    MSI
    0
  • ProductBimDXF

    Image DXF Models für BRS6510019010  | Hager Africa

    DXF Models für BRS6510019010

    DXF
    366 KB
  • ProductTechnicalDrawing

    Image Technical drawing for BRS6510019010  | Hager Africa

    Technical drawing for BRS6510019010

    Product drawing

    PDF
    67 KB
  • ProductBimStep

    Image STEP models for BRS6510019010  | Hager Africa

    STEP models for BRS6510019010

    STP
    1 MB
  • ProductECDeclaration

    Image EU Declaration of conformity for BRS6510019010  | Hager Africa

    EU Declaration of conformity for BRS6510019010

    EU-Declaration BR_BRA_BRS T016A DE_EN 25072019

    PDF
    42 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for BRS6510019010  | Hager Africa

    Product environmental profile for BRS6510019010

    PDF
    594 KB
  • ProductROHS

    Image Pollutant guidelines for BRS6510019010  | Hager Africa

    Pollutant guidelines for BRS6510019010

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for BRS6510019010  | Hager Africa

    Pollutant guidelines for BRS6510019010

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    BRS6510049010 - Internal corner of base profile for BRS 68x100mm lid 80mm of steel pure white
    BRS6510049010
    Internal corner of base profile for BRS 68x100mm lid 80mm of steel pure white
  • 2
    BRS651004H9010 - Internal corner adjustable for BRS 68x100mm lid 80mm halogen free in pure white
    BRS651004H9010
    Internal corner adjustable for BRS 68x100mm lid 80mm halogen free in pure white
  • 3
    BRS6510039010 - External corner of base profile for BRS 68x100mm lid 80mm of steel pure white
    BRS6510039010
    External corner of base profile for BRS 68x100mm lid 80mm of steel pure white
  • 4
    BRS651003H9010 - External corner adjustable for BRS 68x100mm lid 80mm halogen free in pure white
    BRS651003H9010
    External corner adjustable for BRS 68x100mm lid 80mm halogen free in pure white
  • 5
    BRS6510069010 - Endcap overlapping for BRS 68x100mm lid 80mm of sheet steel pure white
    BRS6510069010
    Endcap overlapping for BRS 68x100mm lid 80mm of sheet steel pure white

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group