cover 80mm,steel • BRS08029010 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Install­a­tion trunking
  • PVC, aluminium and steel trunking
  • tehalit.BRS steel trunking
  • tehalit.BRS 65 x 100, 1 parti­tion
  • BRS08029010

Wall trunking lid to BRS width 80mm of sheet steel in pure white

BRS08029010

  • Cable manage­ment

Wall trunking lid to BRS width 80mm of sheet steel in pure white BRS08029010

EAN
4012740216227
Packaging
32 MTRs

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Anti­bac­terial treat­ment
    No
  • Tamper­proof fixing
    No
Connectivity
  • Trunking coup­ling
    without coupler
Dimen­sions
  • Length
    2000 mm
Cover, door
  • Lid mounting
    External
  • Lid width
    80 mm
  • Cover attach­ment
    Snapped on
Mater­ials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    sheet steel
  • Material group
    steel
  • Type of surface treat­ment
    powder­-­coated
Stand­ards
  • Approvals
    EN50085-2-1
  • European directive RoHs
    volun­tary compli­ance
Use condi­tions
  • Oper­ating temper­ature
    -5…90 °C

Downloads

  • Product image

    Image BRS08029010  | Hager Africa

    Product Image BRS08029010

  • ProductImplementationSoftware

    Image Programming/Implementation software for BRS08029010  | Hager Africa

    Programming/Implementation software for BRS08029010

    Cable Management Revit Plugin

    MSI
    0
  • ProductBimModels

    Image BIM models for BRS08029010  | Hager Africa

    BIM models for BRS08029010

    ZIP
    41 MB
  • BIM Archicad

    Image BIM-object Archicad for BKIS  | Hager Africa

    BIM-object Archicad for BKIS

    ZIP
    4 MB
  • ProductBimStep

    Image STEP models for BRS08029010  | Hager Africa

    STEP models for BRS08029010

    STP
    21 KB
  • ProductTechnicalDrawing

    Image Technical drawing for BRS08029010  | Hager Africa

    Technical drawing for BRS08029010

    Product drawing

    PDF
    66 KB
  • ProductBimDXF

    Image DXF Models für BRS08029010  | Hager Africa

    DXF Models für BRS08029010

    DXF
    363 KB
  • ProductECDeclaration

    Image EU Declaration of conformity for BRS08029010  | Hager Africa

    EU Declaration of conformity for BRS08029010

    PDF
    82 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for BRS08029010  | Hager Africa

    Product environmental profile for BRS08029010

    PDF
    594 KB
  • ProductROHS

    Image Pollutant guidelines for BRS08029010  | Hager Africa

    Pollutant guidelines for BRS08029010

    REACH declaration BRS08029010 (english)

    PDF
    32 KB
    Image Pollutant guidelines for BRS08029010  | Hager Africa

    Pollutant guidelines for BRS08029010

    RoHS declaration BRS08029010 (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    5
  • 1
    BRS6510049010 - Internal corner of base profile for BRS 68x100mm lid 80mm of steel pure white
    BRS6510049010
    Internal corner of base profile for BRS 68x100mm lid 80mm of steel pure white
  • 2
    BRS651004H9010 - Internal corner adjustable for BRS 68x100mm lid 80mm halogen free in pure white
    BRS651004H9010
    Internal corner adjustable for BRS 68x100mm lid 80mm halogen free in pure white
  • 3
    BRS6510039010 - External corner of base profile for BRS 68x100mm lid 80mm of steel pure white
    BRS6510039010
    External corner of base profile for BRS 68x100mm lid 80mm of steel pure white
  • 4
    BRS651003H9010 - External corner adjustable for BRS 68x100mm lid 80mm halogen free in pure white
    BRS651003H9010
    External corner adjustable for BRS 68x100mm lid 80mm halogen free in pure white
  • 5
    BRS6510069010 - Endcap overlapping for BRS 68x100mm lid 80mm of sheet steel pure white
    BRS6510069010
    Endcap overlapping for BRS 68x100mm lid 80mm of sheet steel pure white

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group