Internal corner,BRP/BRAP65210,pure white • BRP652104DH9010 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Cable manage­ment
          • Install­a­tion trunking
          • PVC, aluminium and steel trunking
          • tehalit.BRP PVC trunking
          • tehalit.BRP 65 x 210, 2 parti­tions
          • BRP652104DH9010
          Image  BRP652104DH9010 of the product Hager Africa | Hager Africa
          Image  BRP652104DH9010 of the product Hager Africa | Hager Africa

          Internal corner for BRP/BRAP/BRHP 65x210mm halogen free in pure white

          BRP652104DH9010

          Image  BRP652104DH9010 of the product Hager Africa | Hager Africa
          Image  BRP652104DH9010 of the product Hager Africa | Hager Africa
          • Cable manage­ment

          Internal corner for BRP/BRAP/BRHP 65x210mm halogen free in pure white BRP652104DH9010

          EAN
          4012740222129
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in

          This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Config­ur­a­tion
          • Anti­bac­terial treat­ment
            No
          Compat­ib­ility
          • Product compat­ib­ility
            BRP/BRAP
          Connectivity
          • Trunking coup­ling
            without coupler
          Dimen­sions
          • Trunking height
            65 mm
          • Length
            135 mm
          • Trunking width
            210 mm
          Cover, door
          • Lid with softlip
            -
          • Number of lids mount­able
            0
          Mater­ials
          • RAL colour
            RAL 9010 - Pure white
          • Material group
            plastic
          • Type of surface treat­ment
            Painted
          Install­a­tion, mounting
          • Base punching
            Without base punching
          Settings
          • Angle range
            85 / 95 °
          Accessories included
          • Accessory config­ur­a­tion
            Moulded
          Stand­ards
          • European directive RoHs
            volun­tary compli­ance
          Use condi­tions
          • Oper­ating temper­ature
            -30…90 °C
          temper­atur
          • Ambient temper­ature
            -30…90 °C

          Downloads

          • Product image

            Image BRP652104DH9010  | Hager Africa

            Product Image BRP652104DH9010

          • Tool

            Image Programming/Implementation software for BRP652104DH9010  | Hager Africa

            Programming/Implementation software for BRP652104DH9010

            Cable Management Revit Plugin

            MSI
            0
          • PEP document

            Image Product environmental profile for BRP652104DH9010  | Hager Africa

            Product environmental profile for BRP652104DH9010

            PEP_Hager_BRP65130_EN_27052013

            PDF
            257 KB
            Image Product environmental profile for BRP652104DH9010  | Hager Africa

            Product environmental profile for BRP652104DH9010

            PDF
            197 KB
          • RoHS report

            Image Pollutant guidelines for BRP652104DH9010  | Hager Africa

            Pollutant guidelines for BRP652104DH9010

            RoHS declaration BRP652104DH9010 (english)

            PDF
            33 KB
            Image Pollutant guidelines for BRP652104DH9010  | Hager Africa

            Pollutant guidelines for BRP652104DH9010

            REACH declaration BRP652104DH9010 (english)

            PDF
            32 KB
          More documentation

          Discover more of this product range

            2
          • 1
            BRP65XXX9 - Coupling,BRP
            BRP65XXX9
            Coupling, BRP
          • 2
            M2026 - partition LF H60
            M2026
            partition LF H60

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group