Trunking base,65100,pure white BRP6510019010
EAN
4012740221948
Packaging
8 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Configuration
-
Antibacterial treatmentNo
Compatibility
-
Device installation compatible formatStandard 60mm, CEE, Ecoline, EIB
Connectivity
-
Trunking couplingCouplers as separate reference
Dimensions
-
Trunking height70 mm
-
Length2000 mm
-
Trunking width100 mm
Capacity
-
Maximum number of cables (Ø 11 mm, 50% fill)12 / 33
Cover, door
-
Lid mountingInternal
-
Lid width80 mm
-
Number of lids mountable1
Materials
-
RAL colourRAL 9010 - Pure white
-
Material groupplastic
-
Type of surface treatmentuntreated
Installation, mounting
-
Base punchingWith base punching
Cable
-
Internal/useful cross section5300 mm²
Equipment
-
Compartment quantity1 / 2
-
Cable retainers per meter0
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Impact strengthIK07
Use conditions
-
Operating temperature-5…60 °C
temperatur
-
Ambient temperature-5…65 °C
Downloads
-
Product image
-
ProductImplementationSoftware
Programming/Implementation software for BRP6510019010
Cable Management Revit Plugin
MSI0 -
ProductEnvironmentProfile
Product environmental profile for BRP6510019010
PEP_Hager_BRP65130_EN_27052013
PDF257 KBProduct environmental profile for BRP6510019010
PDF197 KB -
ProductROHS
Pollutant guidelines for BRP6510019010
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for BRP6510019010
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation