Earth leakage add-on-block with double output 4P 25A 300mA high immunity class BFH825

EAN
3250611310105
Packaging
1 Piece

Technical properties

Architecture
  • Neutral position
    left
  • Number of poles
    4 P
  • Type of pole
    4 P
Configuration
  • Number of modules
    3
Main electrical features
  • Rated operational voltage Ue
    230 / 400 V
  • Frequency
    50 Hz
Voltage
  • Rated insulation voltage
    500 V
  • Rated impulse withstand voltage
    4000 V
Electric current
  • Rated residual operating current
    300 mA
  • Rated current
    25 A
Electric current / temperature
  • Rating current 40°C
    25 A
Dimensions
  • Depth of installed product
    70 mm
  • Height of installed product
    102 mm
  • Width of installed product
    52.5 mm
Frequency
  • Frequency
    50 Hz
Power
  • Total power loss under IN
    1.4 W
Tripping
  • Protected against nuisance tripping
    Yes
Endurance
  • Electric endurance in number of cycles
    1000
  • Number of mechanical operations
    6000
Installation, mounting
  • Type of top rail clip for modular devices
    Plastic
  • Top removability for modular devices
    Yes
  • Bottom removability for modular devices
    Yes
Connection
  • Connection cross-sect. flexible conductor
    6mm²
Settings
  • Rated fault current adjustable
    No
  • Delay adjustable
    No
  • Time delay of residual current
    0 s
Standards
  • Standard text
    EN 61009-2-1, EN 62423
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
  • Residual current type
    A HI
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use conditions
  • Operating temperature
    -25…40 °C
  • Degree of pollution according to IEC 60664 / IEC 60947-2
    2
  • Altitude
    2000 m