Add-on block 4P 25A 300mA A HI • BF425 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Protec­tion devices
  • Add-on blocks
  • Add-on blocks and accessories for MC, MB, MCN, NCN, NBN, NDN, NGN, NRN, NSN, NQN
  • 4 pole add-on blocks type A / HI
  • BF425

Earth leakage add-on block 4P 25A 300mA A high immunity Class

BF425

  • Energy distri­bu­tion

Earth leakage add-on block 4P 25A 300mA A high immunity Class BF425

EAN
3250611364252
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Neutral posi­tion
    left
  • Number of poles
    4 P
Config­ur­a­tion
  • Number of modules
    2
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    230 / 400 V
  • Frequency
    50 Hz
Voltage
  • Rated insu­la­tion voltage
    500 V
  • Rated impulse with­stand voltage
    4000 V
Elec­tric current
  • Rated residual oper­ating current
    300 mA
  • Rated current
    25 A
Elec­tric current / temper­ature
  • Rating current 40°C
    25 A
Dimen­sions
  • Depth of installed product
    9.2 cm
  • Height of installed product
    7 cm
  • Width of installed product
    3.5 cm
Frequency
  • Frequency
    50 Hz
Power
  • Total power loss under IN
    3 W
  • Power loss per pole at In
    1.1 W
Trip­ping
  • Protected against nuis­ance trip­ping
    Yes
  • Short-­time delayed trip­ping
    Yes
Endur­ance
  • Elec­tric endur­ance in number of cycles
    2000
  • Number of mech­an­ical oper­a­tions
    2000
Install­a­tion, mounting
  • Tight­ening torque
    1,7Nm
  • Type of top rail clip for modular devices
    Plastic
  • Type of bottom rail clip for modular devices
    NA
  • Top remov­ab­ility for modular devices
    Yes
  • Bottom remov­ab­ility for modular devices
    No
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    6mm²
  • Connec­tion cross-sect. rigid cable
    10mm²
Settings
  • Rated fault current adjustable
    No
  • Delay adjustable
    No
  • Time delay of residual current
    0 s
Stand­ards
  • European directive WEEE
    concerned
Safety
  • Residual current type
    A HI
  • REACH conform
    No
Use condi­tions
  • Oper­ating temper­ature
    -5…40 °C
  • Alti­tude
    2000 m
  • Air humidity protec­tion
    Execu­tion I

Downloads

  • Product image

    Image BF425  | Hager Africa

    Product Image BF425

  • ProductNotice

    Image Instruction manuals for BF425  | Hager Africa

    Instruction manuals for BF425

    PDF
    1 MB
  • ProductECDeclaration

    Image EU Declaration of conformity for BF425  | Hager Africa

    EU Declaration of conformity for BF425

    Declaration

    PDF
    1 MB
    Image EU Declaration of conformity for BF425  | Hager Africa

    EU Declaration of conformity for BF425

    Declaration

    PDF
    378 KB
    Image EU Declaration of conformity for BF425  | Hager Africa

    EU Declaration of conformity for BF425

    EU Declaration of Conformity

    PDF
    452 KB
    Image EU Declaration of conformity for BF425  | Hager Africa

    EU Declaration of conformity for BF425

    Declaration

    PDF
    920 KB
  • ProductROHS

    Image Pollutant guidelines for BF425  | Hager Africa

    Pollutant guidelines for BF425

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for BF425  | Hager Africa

    Pollutant guidelines for BF425

    REACH declaration BF425 (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    4
  • 1
    BD425 - Earth leakage add-on block 4P 25A 30mA A high immunity Class
    BD425
    Earth leakage add-on block 4P 25A 30mA A high immunity Class
  • 2
    BD440 - Earth leakage add-on block 4P 40A 30mA A high immunity Class
    BD440
    Earth leakage add-on block 4P 40A 30mA A high immunity Class
  • 3
    BD463 - Earth leakage add-on block 4P 63A 30mA A high immunity Class
    BD463
    Earth leakage add-on block 4P 63A 30mA A high immunity Class
  • 4
    BD440N - Earth leakage add-on block 4P 40A 30mA A Class
    BD440N
    Earth leakage add-on block 4P 40A 30mA A Class

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group