Earth leakage add-on block 3P 25A 30mA high immunity Class BD325

EAN
3250611343257
Packaging
1 Piece

Technical properties

Architecture
  • Neutral position
    left
  • Number of poles
    3 P
Configuration
  • Number of modules
    2
Main electrical features
  • Rated operational voltage Ue
    400 V
  • Frequency
    50 Hz
Voltage
  • Rated insulation voltage
    500 V
  • Rated impulse withstand voltage
    4000 V
Electric current
  • Rated residual operating current
    30 mA
  • Rated current
    25 A
Electric current / temperature
  • Rating current 40°C
    25 A
Dimensions
  • Depth of installed product
    9.2 cm
  • Height of installed product
    7 cm
  • Width of installed product
    3.5 cm
Frequency
  • Frequency
    50 Hz
Power
  • Total power loss under IN
    4.4 W
Tripping
  • Protected against nuisance tripping
    Yes
Endurance
  • Electric endurance in number of cycles
    2000
  • Number of mechanical operations
    2000
Installation, mounting
  • Type of top rail clip for modular devices
    NA
  • Type of bottom rail clip for modular devices
    NA
  • Top removability for modular devices
    No
  • Bottom removability for modular devices
    Yes
Settings
  • Rated fault current adjustable
    No
  • Delay adjustable
    No
  • Time delay of residual current
    0 s
Standards
  • Standard text
    EN 61009-2-1 ; EN 62423
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
  • Residual current type
    A HI
  • REACH conform
    No
  • Halogen free
    No
Use conditions
  • Operating temperature
    -5…40 °C
  • Altitude
    2000 m