T piece,ATEHA,12x50,pure white • ATA125089010 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Resid­en­tial trunking
  • Skirt­ings
  • tehalit.ateha skirting systems
  • tehalit.ateha 13 x 52
  • ATA125089010

T piece for ATHEA trunking 12x50mm in pure white

ATA125089010

  • Cable manage­ment

T piece for ATHEA trunking 12x50mm in pure white ATA125089010

EAN
4012740864824
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Anti­bac­terial treat­ment
    No
Dimen­sions
  • Trunking height
    13 mm
  • Trunking width
    52 mm
  • Width
    12 mm
Cover, door
  • Lid with softlip
    No
Mater­ials
  • RAL colour
    RAL 9010 - Pure white
  • Material group
    plastic
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Base punching
    Without base punching
Accessories included
  • Accessory config­ur­a­tion
    Moulded
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
Safety
  • Protec­tion index IP
    IP40
  • Impact strength
    IK07
Use condi­tions
  • Oper­ating temper­ature
    -5…60 °C
temper­atur
  • Ambient temper­ature
    -5…60 °C

Downloads

  • Product image

    Image ATA125089010  | Hager Africa

    Product Image ATA125089010

  • Product licence

    Image Product licence for ATA125089010  | Hager Africa

    Product licence for ATA125089010

    Product_Licence_NF004_1076_ATA

    PDF
    1 MB
  • Declaration of conformity

    Image EU Declaration of conformity for ATA125089010  | Hager Africa

    EU Declaration of conformity for ATA125089010

    EU-Declaration ATA T008A FR_EN 25072019

    PDF
    41 KB
  • PEP document

    Image Product environmental profile for ATA125089010  | Hager Africa

    Product environmental profile for ATA125089010

    PEP_Hager_ATA122009010_EN_27022013

    PDF
    119 KB
    Image Product environmental profile for ATA125089010  | Hager Africa

    Product environmental profile for ATA125089010

    PDF
    587 KB
  • RoHS report

    Image Pollutant guidelines for ATA125089010  | Hager Africa

    Pollutant guidelines for ATA125089010

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for ATA125089010  | Hager Africa

    Pollutant guidelines for ATA125089010

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    4
  • 1
    ATA125079010 - Cover sleeve,ATEHA,12x50,pure white
    ATA125079010
    Cover sleeve, ATEHA, 12x50, pure white
  • 2
    ATA125198014 - Adaptor for ASL-L socket outlet for ATHEA trunking 12x50mm in brown
    ATA125198014
    Adaptor for ASL-L socket outlet for ATHEA trunking 12x50mm in brown
  • 3
    ATA125299010 - Adaptor for PROFIL socket outlet for ATHEA trunking 12x50mm in pure white
    ATA125299010
    Adaptor for PROFIL socket outlet for ATHEA trunking 12x50mm in pure white
  • 4
    ATA125298014 - Socket plinth PROFIL,ATEHA,12x50,brown
    ATA125298014
    Socket plinth PROFIL, ATEHA, 12x50, brown

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group