Trunking 12x50,L=2,0m,pure white ATA125019010

EAN
4012740864756
Packaging
48 MTRs

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Configuration
  • Antibacterial treatment
    No
Connectivity
  • Trunking coupling
    without coupler
Dimensions
  • Trunking height
    13 mm
  • Length
    2000 mm
  • Trunking width
    52 mm
Capacity
  • Maximum number of cables (Ø 11 mm, 50% fill)
    3
  • Maximum number of cables (Ø 11 mm, 50% fill)
    3
Cover, door
  • Lid shape
    premounted
Materials
  • Colour
    pure white
  • Material group
    plastic
  • Type of surface treatment
    untreated
  • Transparent
    No
Installation, mounting
  • Base punching
    Without base punching
Cable
  • Number of wires 1,5 mm² - 40% filling degree
    40
  • Internal/useful cross section
    550 mm²
  • Number of wires 2,5 mm² - 40% filling degree
    32
Equipment
  • Number of fix dividers
    1
  • Number of plugable separators
    0
  • Compartment quantity
    2
  • Cable retainers per meter
    2
Standards
  • Approvals
    EN50085-2-1
  • European directive RoHs
    voluntary compliance
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Impact strength
    IK07
Use conditions
  • Operating temperature
    -5…65 °C