Trunking 12x50,L=2,0m,brown ATA125018014

EAN
4012740864879
Packaging
48 MTRs

Technical properties

Configuration
  • Antibacterial treatment
    No
Connectivity
  • Trunking coupling
    without coupler
Dimensions
  • Trunking height
    13 mm
  • Length
    2000 mm
  • Trunking width
    52 mm
Capacity
  • Maximum number of cables (Ø 11 mm, 50% fill)
    4
  • Maximum number of cables (Ø 11 mm, 50% fill)
    4
Cover, door
  • Lid shape
    premounted
Materials
  • Colour
    brown
  • RAL colour
    RAL 8014 - Sepia brown
  • Material
    PVC
  • Material group
    plastic
  • Type of surface treatment
    untreated
  • Transparent
    No
Cable
  • Number of wires 1,5 mm² - 40% filling degree
    40
  • Internal/useful cross section
    550 mm²
  • Number of wires 2,5 mm² - 40% filling degree
    32
Equipment
  • Number of fix dividers
    1
  • Number of plugable separators
    0
  • Cable retainers per meter
    2
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • Protection index IP
    IP40
  • Impact strength
    IK07
Use conditions
  • Operating temperature
    -5…65 °C