Trunking 12x50,L=2,0m,brown ATA125008014

EAN
4012740864862
Packaging
48 MTRs

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Configuration
  • Antibacterial treatment
    No
Connectivity
  • Trunking coupling
    without coupler
Dimensions
  • Trunking height
    13 mm
  • Length
    2000 mm
  • Trunking width
    52 mm
Capacity
  • Maximum number of cables (Ø 11 mm, 50% fill)
    4
  • Maximum number of cables (Ø 11 mm, 50% fill)
    4
Cover, door
  • Lid shape
    premounted
Materials
  • Colour
    brown
  • RAL colour
    RAL 8014 - Sepia brown
  • Material
    PVC
  • Material group
    plastic
  • Type of surface treatment
    untreated
  • Transparent
    No
Cable
  • Number of wires 1,5 mm² - 40% filling degree
    44
  • Internal/useful cross section
    550 mm²
  • Number of wires 2,5 mm² - 40% filling degree
    36
Equipment
  • Number of fix dividers
    0
  • Number of plugable separators
    0
  • Cable retainers per meter
    2
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • Protection index IP
    IP40
  • Impact strength
    IK07
Use conditions
  • Operating temperature
    -5…65 °C