Socket plinth ALREA for ATA 12x20, pw • ATA122399010 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Resid­en­tial trunking
  • Skirt­ings
  • tehalit.ateha skirting systems
  • tehalit.ateha 13 x 24, length 2.10 m
  • ATA122399010

Adaptor for Alréa socket outlet for ATHEA trunking 12x20mm in pure white

ATA122399010

  • Cable manage­ment

Adaptor for Alréa socket outlet for ATHEA trunking 12x20mm in pure white ATA122399010

EAN
4012740864404
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth of installed product
    30 mm
  • Height of installed product
    89 mm
  • Width of installed product
    62 mm
Mater­ials
  • RAL colour
    RAL 9010 - Pure white
  • Material group
    plastic
Accessories included
  • With cover frame included
    Yes
Equip­ment
  • Number of units
    1
Safety
  • Protec­tion index IP
    IP40
  • is shock resistant
    Yes
Shape
  • Shape
    Rect­an­gular

Downloads

  • Product image

    Image ATA122399010  | Hager Africa

    Product Image ATA122399010

  • Product licence

    Image Product licence for ATA122399010  | Hager Africa

    Product licence for ATA122399010

    Product_Licence_NF004_1076_ATA

    PDF
    1 MB
  • Declaration of conformity

    Image EU Declaration of conformity for ATA122399010  | Hager Africa

    EU Declaration of conformity for ATA122399010

    EU-Declaration ATA T008A FR_EN 25072019

    PDF
    41 KB
  • PEP document

    Image Product environmental profile for ATA122399010  | Hager Africa

    Product environmental profile for ATA122399010

    PDF
    587 KB
    Image Product environmental profile for ATA122399010  | Hager Africa

    Product environmental profile for ATA122399010

    PEP_Hager_ATA122009010_EN_27022013

    PDF
    119 KB
  • RoHS report

    Image Pollutant guidelines for ATA122399010  | Hager Africa

    Pollutant guidelines for ATA122399010

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for ATA122399010  | Hager Africa

    Pollutant guidelines for ATA122399010

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    5
  • 1
    ATA122008014 - Trunking 12x20,L=2,1m,brown
    ATA122008014
    Trunking 12x20, L=2, 1m, brown
  • 2
    ATA122038014 - External corner for ATEHA trunking 12x20 in brown
    ATA122038014
    External corner for ATEHA trunking 12x20 in brown
  • 3
    ATA122048014 - Internal corner for ATEHA trunking 12x20mm in brown
    ATA122048014
    Internal corner for ATEHA trunking 12x20mm in brown
  • 4
    ATA122058014 - Flat corner for ATHEA trunking 12x20mm in brown
    ATA122058014
    Flat corner for ATHEA trunking 12x20mm in brown
  • 5
    ATA122068014 - End cap for ATHEA trunking 12x20mm in brown
    ATA122068014
    End cap for ATHEA trunking 12x20mm in brown

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group