Nail L=18mm, 250 pieces AFCLOUSM118

EAN
4012740276993
Packaging
1 Set

Technical properties

Dimensions
  • Length
    18 mm
Materials
  • Colour
    colourless
  • Material group
    steel
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes