RCBO 1M 1P 6kA C-20A 100mA AC • AE120Z | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy distri­bu­tion
          • Protec­tion devices
          • RCBOs
          • RCBOs 1 mod, 6kA & 10kA
          • 6 kA type AC - 100mA, Curve C
          • AE120Z
          Image  AE120Z of the product Hager Africa | Hager Africa
          Image  AE120Z of the product Hager Africa | Hager Africa

          RCBO Electronic 1M 1P 6kA C-20A 100mA AC Class

          AE120Z

          Image  AE120Z of the product Hager Africa | Hager Africa
          Image  AE120Z of the product Hager Africa | Hager Africa
          • Energy distri­bu­tion

          RCBO Electronic 1M 1P 6kA C-20A 100mA AC Class AE120Z

          EAN
          3250611050094
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Neutral posi­tion
            right
          • Number of protected poles
            1
          • Number of poles
            1 P
          • Type of pole
            1 P
          • Curve
            C
          Func­tions
          • Concur­rently switching N-neutral
            No
          Config­ur­a­tion
          • Number of modules
            1
          Main elec­trical features
          • Rated short circuit breaking capa­city Icn AC according IEC60898-1
            6 kA
          • Rated oper­a­tional voltage Ue
            230 / 240 V
          • Frequency
            50 Hz
          Voltage
          • Rated insu­la­tion voltage
            250 V
          • Max oper­ating voltage
            253 V
          • Rated impulse with­stand voltage
            4000 V
          Elec­tric current
          • Rated residual oper­ating current
            100 mA
          • Rated current
            20 A
          • Breaking and opening capa­city
            6 kA
          • min/maxi threshold value of the AC thermal oper­a­tion
            1.13 / 1.45 In
          • Magnetic regu­lating currrent
            5 / 10 In
          • Rated short circuit breaking capa­city Icn under 230V AC according IEC60898-1
            6 kA
          Elec­tric current / temper­ature
          • Rating current -25°C
            25.78 A
          • Rating current -20°C
            25.25 A
          • Rating current -15°C
            24.73 A
          • Rating current -10°C
            24.2 A
          • Rating current -5°C
            23.68 A
          • Rating current 0°C
            23.15 A
          • Rating current 5°C
            22.63 A
          • Rating current 10°C
            22.1 A
          • Rating current 15°C
            21.58 A
          • Rating current 20°C
            21.05 A
          • Rating current 25°C
            20.53 A
          • Rating current 30°C
            20 A
          • Rating current 35°C
            19.6 A
          • Rating current 40°C
            19.2 A
          • Rating current 45°C
            18.8 A
          • Rating current 50°C
            18.4 A
          • Rating current 55°C
            18 A
          • Rating current 60°C
            17.6 A
          Current correc­tion factors
          • Correc­tion factor of rating current for 2 devices placed side-by-side
            1
          • Correc­tion factor of rating current for 3 devices placed side-by-side
            0.95
          • Correc­tion factor of rating current for 4 and 5 devices placed side-by-side
            0.9
          • Correc­tion factor of rating current for 6 devices placed side-by-side
            0.85
          Dimen­sions
          • Depth of installed product
            70 mm
          • Height of installed product
            115 mm
          • Width of installed product
            17.5 mm
          Frequency
          • Frequency
            50 Hz
          Power
          • Total power loss under IN
            5.76 W
          • Power loss per pole at In
            2.98 W
          Trip­ping
          • Protected against nuis­ance trip­ping
            No
          Endur­ance
          • Elec­tric endur­ance in number of cycles
            2000
          • Number of mech­an­ical oper­a­tions
            1000
          Install­a­tion, mounting
          • Tight­ening torque
            2,1Nm
          Connec­tion
          • Connec­tion cross-sec­tion at output with screw, for flex­ible conductor
            1 / 16 mm²
          • Connec­tion cross-sec­tion at output with screw, for massive conductor
            1 / 25 mm²
          • Connec­tion cross-sec­tion for rigid conductor, upstream terminals with screws
            1 / 25 mm²
          • Connec­tion cross-sec­tion of the access with screws, with flex­ible conductor
            1 / 16 mm²
          Stand­ards
          • Standard text
            IEC 61009-1 ; EN 61009-1
          Safety
          • Residual current type
            AC
          Use condi­tions
          • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
            2
          • Class of energy limit­a­tion I²t
            3
          • Alti­tude
            2000 m
          • Air humidity protec­tion
            Execu­tion II

          Downloads

          • Product image

            Image AE120Z  | Hager Africa

            Product Image AE120Z

          • ProductNotice

            Image Instruction manuals for AE120Z  | Hager Africa

            Instruction manuals for AE120Z

            notice disjoncteur RCBO

            PDF
            770 KB
          • ProductECDeclaration

            Image EU Declaration of conformity for AE120Z  | Hager Africa

            EU Declaration of conformity for AE120Z

            Declaration

            PDF
            129 KB
          More documentation

          Accessories optional

          See more

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group