RCBO 1P+N 6kA C-25A 30mA A Class AD975J

EAN
3250611040811
Packaging
1 Piece

Technical properties

Architecture
  • Neutral position
    right
  • Number of protected poles
    1
  • Number of poles
    2 P
  • Type of pole
    1P+N
  • Curve
    C
Configuration
  • Number of modules
    2
Connectivity
  • Top connection alignement for modular devices
    Aligned terminal
Main electrical features
  • Rated short circuit breaking capacity Icn AC according IEC60898-1
    6 kA
  • Rated operational voltage Ue
    240 V
  • Frequency
    50 Hz
Voltage
  • Rated insulation voltage
    500 V
  • Max operating voltage
    240 V
  • Rated impulse withstand voltage
    4 kV
Electric current
  • Rated residual operating current
    30 mA
  • Rated current
    25 A
  • Withstand not tripping on 8-20 μs wave
    250 A
  • Breaking and opening capacity
    6 kA
  • min/maxi threshold value of the AC thermal operation
    1.13 / 1.45 In
  • Magnetic regulating currrent
    5 / 10 In
  • Rated short circuit breaking capacity Icn under 230V AC according IEC60898-1
    6 kA
  • Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-2
    6 kA
  • Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-2
    6 kA
Electric current / temperature
  • Rating current -25°C
    28.2 A
  • Rating current -20°C
    27.9 A
  • Rating current -15°C
    27.6 A
  • Rating current -10°C
    27.4 A
  • Rating current -5°C
    27.1 A
  • Rating current 0°C
    26.8 A
  • Rating current 5°C
    26.5 A
  • Rating current 10°C
    26.2 A
  • Rating current 15°C
    25.9 A
  • Rating current 20°C
    25.6 A
  • Rating current 25°C
    25.3 A
  • Rating current 30°C
    25 A
  • Rating current 35°C
    24.8 A
  • Rating current 40°C
    24.5 A
  • Rating current 45°C
    24.3 A
  • Rating current 50°C
    24 A
  • Rating current 55°C
    23.8 A
  • Rating current 60°C
    23.5 A
Current correction factors
  • Correction factor of rating current for 2 devices placed side-by-side
    1
  • Correction factor of rating current for 3 devices placed side-by-side
    0.95
  • Correction factor of rating current for 4 and 5 devices placed side-by-side
    0.9
  • Correction factor of rating current for 6 devices placed side-by-side
    0.85
Dimensions
  • Depth of installed product
    68 mm
  • Height of installed product
    83 mm
  • Width of installed product
    35 mm
Frequency
  • Frequency
    50 Hz
Selectivity
  • Maximal rating current of downstream aM fuse for selectivity on short-circuit
    6 A
  • Maximal rating current of downstream gL fuse for selectivity on short-circuit
    12 A
  • Minimal rating current of upstream aM fuse for selectivity on short-circuit
    32 A
  • Minimal rating current of upstream gL fuse for selectivity on short-circuit
    40 A
Power
  • Total power loss under IN
    9.3 W
  • Power loss per pole at In
    5.9 W
Tripping
  • Protected against nuisance tripping
    No
Endurance
  • Electric endurance in number of cycles
    2000
  • Number of mechanical operations
    2000
Installation, mounting
  • Tightening torque
    2,1Nm
Connection
  • Connection cross-section at output with screw, for flexible conductor
    1 / 16 mm²
  • Connection cross-section at output with screw, for massive conductor
    1 / 25 mm²
  • Connection cross-sect. flexible conductor
    1 / 16mm²
  • Connection cross-sect. rigid cable
    1 / 25mm²
  • Connection cross-section for rigid conductor, upstream terminals with screws
    1 / 25 mm²
  • Connection cross-section of the access with screws, with flexible conductor
    1 / 16 mm²
  • Type of connection
    with screw
Standards
  • Standard text
    EN 61009-1
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP2X
  • Residual current type
    A
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use conditions
  • Operating temperature
    -25…40 °C
  • Degree of pollution according to IEC 60664 / IEC 60947-2
    2
  • Class of energy limitation I²t
    3
  • Altitude
    2000 m
  • Air humidity protection
    for all climates
  • Storage/transport temperature
    -25…70 °C
temperatur
  • Temperature of calibration
    30 °C